Conduit Fittings
Normal Gauge Bend
The MK Electric ENB/4 is a normal heavy Gauge Bend fitted with two Coupling by Egatube.
The MK Electric ENB/4 is a normal heavy Gauge Bend fitted with two Coupling by Egatube which has high impact PVCu conduit offers a cost effective solution for both new building and refurbishment contracts. The wide range of fittings and ancillary products means that almost any installation can be specified with confidence.
Features & Benefits:- Wide range of sections and sizes
- Oval, round and corrugated sections are compatible
- Simple and fast installation
- Very wide range of components maximizes versatility of application
- Very durable and impact resistant
- 2 grades of round conduit to suit various site conditions
- All extrusions manufactured from 100% recycled material*
- BS EN 61386-1
- BS EN 61386-21
Others
- Material
- PVC-U
- Brand
- MK Electric
Others
- Material
- PVC-U
- Brand
- MK Electric
- Material : PVC-U
- Brand : MK Electric
Image
SKU
Description
ENB/4W
Normal Gauge Bend 32MM, White PVC-U
ENB/4
Normal Gauge Bend 32MM, Black PVC-U