Conduit
20mm Heavy Duty Medium Gauge Conduit
Heavy Duty Medium Gauge Conduits provides excellent physical properties for flush and surface applications where heavy compressive strength is not required.
Heavy Duty Medium Gauge Conduits provides excellent physical properties for flush and surface applications where heavy compressive strength is not required. Reference number for export quote is 3/BS.
Features & Benefits:- Medium mechanical stress
- It provides excellent physical properties for flush and surface
- BS EN61386 Part-1
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
3/BS/2W BM
Conduit, Heavy Duty, Medium Gauge, 20mm, 1.6mm Wall thickness, 50pcs Standard Pack, White, Bell Mouth
3/BS/2W
Conduit, Heavy Duty, Medium Gauge, 20mm, 1.6mm Wall thickness, 50pcs Standard Pack, White
3/BS/2
Conduit, Heavy Duty, Medium Gauge, 20mm, 1.6mm Wall thickness, 50pcs Standard Pack, Black