Conduit
20mm Heavy Guage Conduit
The MK electric heavy gauge conduits are made from impact resistant and durable PVCu material. These provide high degree of protection.
The MK electric heavy gauge conduits are made from impact resistant and durable PVCu material. These are manufactured in accordance with the BSEN 61386 Part-1 heavy mechanical stress and complies with all relevant requirement of 16th edition of IEE wiring regulation and provide high degree of protection.
Features & Benefits:- Durable
- Impact resistant
- High degree of protection
- Very heavy duty
- BS EN61386 Part-1
- 16th edition of IEE wiring regulation
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
ESP/2
Heavy Guage Conduit, 20mm Outside Diameter, 1.8mm Thickness, 2.9m STD