https://buildings.honeywell.com/us/en/search-results.html

Conduit

38mm Heavy Guage Conduit

The heavy mechanical stress and complies with all relevant requirement of 16th edition of IEE wiring regulation and provide high degree of protection.

The heavy mechanical stress and complies with all relevant requirement of 16th edition of IEE wiring regulation and provide high degree of protection. Egatube high impact PVCu conduit offers a cost effective solution for both new and refurbishment contracts. The conduit is available in 4 grades of round sections (5 sizes of each) and as a flexible corrugated version (2 sizes). The wide range of fittings and ancillary products means that almost any installation can be specified for with confidence. Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.

Features & Benefits:
  • Wide range of sections and sizes
  • Oval, round and corrugated sections are compatible
  • Simple and fast installation
  • Very wide range of components maximises versatility of
  • Application
  • Very durable and impact resistant
  • 4 grades of round conduit to suit various site conditions
Certifications:
  • BS EN 61386 Part-1

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
ESP/5
Heavy Guage Conduit, Length 2.9m, Outside Diameter-38mm, Wall Thickness-2.5mm, Cross Section Area-859mm2