Conduit
Egaflex™ Corrugated PVCu Conduit
The Egaflex Corrugated PVCu conduit can be used for the connection of vibrating equipment or to provide tight bends for interconnecting conduits.
The Egaflex Corrugated PVCu conduit can be used for the connection of vibrating equipment or to provide tight bends for interconnecting conduits. The Corrugated PVCu conduit can be surface mounted or cast-in concrete and can also be used with standard conduit fittings. Corrugated conduit is made from high quality PVCu material and complies with all of the manufacturing standards. Corrugated conduit comes with a standard length of 50 metres coil 20mm Diameter.
Features & Benefits:- Can be surface mounted
- Cast in concrete
- Highly Flexible
- Can be used with standard conduit fittings
- BS EN 61386-1
- BS EN 61386-22
Others
- Outer Diameter
- 20 millimetre
- Brand
- MK Electric
- Weight Per Meter
- 0.064 kg/m
- Material
- PVCu
Others
- Outer Diameter
- 20 millimetre
- Brand
- MK Electric
- Weight Per Meter
- 0.064 kg/m
- Material
- PVCu
- Brand : MK Electric
- Weight Per Meter : 0.064 kg/m
- Material : PVCu
- Outer Diameter : 20 millimetre
Image
SKU
Description
EF/2B
Corrugated PVCu Conduit, 20mm, 50mm Coil, Black