Conduit
Egatube® Heavy Duty Medium Guage Conduit
The Mk Electric's Egatube® heavy duty medium gauge conduits are made from impact resistant and durable PVCu material it also offers a cost effective solution for both new and refurbishment contracts.
The Mk Electric’s Egatube® heavy duty medium gauge conduits are made from impact resistant and durable PVCu material it also offers a cost effective solution for both new and refurbishment contracts. This conduits are light in weight the smaller sizes can be bent cold and they can easily be cut using a hacksaw or egasnips.
The heavy duty medium gauge conduits are manufactured in accordance with the BSEN 61386 Part-1 medium mechanical stress. It provides excellent physical properties for flush and surface applications where heavy compressive strength is not required.
Features & Benefits:- Simple and fast installation
- Very durable and impact resistant
- Manufactured from recycled PVCu material
- BS EN 61386
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
3/BS/4W BM
Medium Gauge Conduit, Heavy Duty, 32mm, 2.9m Length, 2.1mm Wall Thickness, White, Bell Mouth
3/BS/4
Medium Gauge Conduit, Heavy Duty, 32mm, 2.9m Length, 2.1mm Wall Thickness, Black
3/BS/4W
Medium Gauge Conduit, Heavy Duty, 32mm, 2.9m Length, 2.1mm Wall Thickness, White