Conduit
Egatube Heavy Gauge Conduit
Egatube heavy gauge conduits are high impact PVCu conduits which offers a cost effective solution for both new and refurbishment contracts.
Egatube heavy gauge conduits are high impact PVCu conduits which offers a cost effective solution for both new and refurbishment contracts. Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.
Features & Benefits:- Wide range of sections and sizes
- Simple and fast installation
- Very wide range of components maximises versatility of application
- Very durable and impact resistant
- 2 grades of round conduit to suit various site conditions
- All extrusions manufactured from 100% recycled material
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
3/ESP/6
Conduit, Heavy Gauge, Non-Uk, 29m
3/ESP/6W BM
50MMx3.2MM White Conduit Bell Mouth
3/ESP/6W
50MMx3.2MM White Conduit