https://buildings.honeywell.com/us/en/search-results.html

Conduit

Medium Guage Conduits

It is Suitable for connection of vibrating equipment or to provide tight bends for interconnecting conduits. Can be surface mounted or cast in concrete and can be used with standard conduit fittings.

It is Suitable for connection of vibrating equipment or to provide tight bends for interconnecting conduits. Can be surface mounted or cast in concrete and can be used with standard conduit fittings. Manufactured in accordance with BS 4607, Part 3. Suitable for applications where heavy compressive strength is not required. The medium impact characteristic combined with the lighter gauge provides excellent physical properties for flush and surface applications. Egatube high impact PVCu conduit offers a cost effective solution for both new and refurbishment contracts. The conduit is available in 4 grades of round sections (5 sizes of each) and as a flexible corrugated version (2 sizes). The wide range of fittings and ancillary products means that almost any installation can be specified for with confidence. Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.

Certifications:
  • BS EN 61386 Part 1

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
BS/4
Medium Guage Conduit, Length 2.9m, Outside Diameter-32mm, Wall Thickness-2.1mm, Cross Section Area-654mm2, –5C to +60C