Conduit
PVCu Conduit
PVCu Conduits by MK Electric are a corrugated pliable system which can be used for the connection of vibrating equipment or to provide tight bends for interconnecting conduits.
PVCu Conduits by MK Electric are a corrugated pliable system which can be used for the connection of vibrating equipment or to provide tight bends for interconnecting conduits. The Egaflex PVCu conduit range is a corrugated pliable system which can be used for the connection of vibrating equipment or to provide tight bends for interconnecting conduits. The range can be surface mounted or cast-in concrete and can also be used with standard conduit fittings.
Certifications:- BS EN 61386-22
- BSEN61386-1
Others
- Outer Diameter
- 25 millimetre
- Weight Per Meter
- 0.094 kg/m
- Brand
- MK Electric
- Material
- PVCu
Others
- Outer Diameter
- 25 millimetre
- Weight Per Meter
- 0.094 kg/m
- Brand
- MK Electric
- Material
- PVCu
- Weight Per Meter : 0.094 kg/m
- Brand : MK Electric
- Material : PVCu
- Outer Diameter : 25 millimetre
Image
SKU
Description
EF/3B
PVCu Conduit, 50 m, Black