Conduit
SASO 32mm Conduit
SASO Conduit provides excellent physical properties for flush and surface applications. SASO Conduit is available in standard 3m length with black colour.
SASO Conduit provides excellent physical properties for flush and surface applications where heavy compressive strength is not required. Certified with SASO quality mark. SASO Conduit is available in standard 3m length with black colour.
Certifications:- Saudi Standard SSA 254/255
Others
- Outer Diameter
- 32 millimetre
- Material
- PVCu
- Wall Thickness
- 2.1 millimetre
- 2.1 millimetre
- Brand
- MK Electric
Others
- Outer Diameter
- 32 millimetre
- Material
- PVCu
- Wall Thickness
- 2.1 millimetre
- 2.1 millimetre
- Brand
- MK Electric
- Material : PVCu
- Wall Thickness : 2.1 millimetre|2.1 millimetre
- Brand : MK Electric
- Outer Diameter : 32 millimetre
Image
SKU
Description
SASO/4
SASO Conduit, 32mm, 2.1mm Wall Thickness, 3m, Black