Junction Boxes
Egatube 20mm 1 Way Terminal Box
Egatube Terminal Boxes are available in 20mm with 1 way size & provides choice of two finishes such as Black and White. All boxes contain a moulded recess for earth terminal and made from PVCu material.
Egatube Boxes series offers Terminal Boxes. These Terminal Boxes are available in 20mm with 1 way size. The series provides choice of two finishes such as Black and White. All boxes contain a moulded recess for earth terminal. PVCu material is used for terminal boxes & some boxes are available in circular shape with extended lugs for the support of heavy loads
Features & Benefits:- Choice of Black & White finish
- Moulded recess for earth terminal
- Simple and fast installation
- Very durable and impact resistant
- Manufactured from 100% recycled material
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
2ECR2-2WHI
20mm End Box (WHI)-222112
2/ECR/2W
Terminal Box, 20mm, 1-way, 50.8mm Fixing Centre, Pvcu, White
2/ECR/2
Terminal Box, 20mm, 1-way, 50.8mm Fixing Centre, Pvcu, Black