Junction Boxes

Egatube® Branch Box

Egatube® circular boxes offers branch box. These branch box are available in 25mm with two way and provides choice of two finishes.

Egatube® circular boxes offers branch box. These branch box are available in 25mm with two way and provides choice of two finishes such as black and white. All boxes contain a moulded recess for earth terminal. The material used for branch box is PVCu with ‘U’ shape.

Features & Benefits:
  • Simple and fast installation
  • Very durable and impact resistant
  • All extrusions manufactured from 100% recycled material
Certifications:
  • BS 4607 Part 3

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
3/ECR/17
Branch Box, 2-way, 25mm, Black
alt
3/ECR/17W
Branch Box, 2-way, 25mm, White