Junction Boxes
Egatube® Heat Resistant Box
2ECR25 is Heat resistant box available in black colour only.
2ECR25 is Heat resistant box available in black colour only. The box has 20MM flat based with 20mm cut-outs for conduit entry. It is made from Noryl/PVCu material.
Features & Benefits:- Heat Resistant Boxes include keying facility
- Cut-outs for conduit entry
- Very durable and impact resistant
- The extrusions is manufactured from 100% recycled material
- BS EN 61386-1
- BS EN 61386-21
Others
- Fixing Centers
- 50.8 millimetre
- Terminal Poles
- 1
- Brand
- MK Electric
Others
- Fixing Centers
- 50.8 millimetre
- Terminal Poles
- 1
- Brand
- MK Electric
- Terminal Poles : 1
- Brand : MK Electric
- Fixing Centers : 50.8 millimetre
Image
SKU
Description
2ECR25BLK
Heat Resistant Box, 20mm Flat, 20mm Conduit Entry, 10kg @ 100ºC max, Black