Junction Boxes
Egatube® Twin Through Box
Egatube® twin through Boxes are available in 20mm with twin two way & also provides choice of two finishes.
Egatube® twin through Boxes are available in 20mm with twin two way & also provides choice of two finishes, such as black and white. All boxes contain a moulded recess for earth terminal. The material used for through Box is PVCu. Some circular boxes are available with extended lugs for the support of heavy loads.
Features & Benefits:- Simple and fast installation
- Very durable and impact resistant
- All extrusions manufactured from 100% recycled material
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
2ECR19BLK
Twin Through Box, 2-way, 20mm, Black
2/ECR/19W
Twin Through Box, 2-way, 20mm, White
2/ECR/19EL
Twin Through Box, 2-way, 20mm, Swiel Lug
2ECR19WHI
Twin Through Box, 2-way, 20mm, White
2/ECR/19
Twin Through Box, 2-way, 20mm, Black