Junction Boxes
MK Egatube Tee Box
The Tee Boxes from Egatube Boxes range are 3 way, 20mm in diameter. They are available in two classic shades of white and black. These tee are available in 2 different sizes and are made of high impact PVCu conduit
The Tee Boxes from Egatube Boxes range are 3 way, 20mm in diameter. They are available in two classic shades of white and black. These tee are available in 2 different sizes and are made of high impact PVCu conduit that offer a cost effective solution for both new and refurbishment contracts. The wide range of fittings and ancillary products means that almost any installation can be specified for with confidence. Egatube are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker.
Features & Benefits:- Wide range of sections and sizes
- Simple and fast installation
- Very durable and impact resistant
- All extrusions manufactured from 100% recycled material
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
2ECR5-2WHI
20mm Tee Box (WHI)-222112
2/ECR/5W
20mm 3-way Tee Box-White
2/ECR/5
Tee Box, 20MM, PVCu, 3-way