Junction Boxes
MK Electric Egatube Boxes Tee Box
MK Electric Egatube Boxes is in Tee Box shape which means Two Way Inlet and One Back Outlet.
MK Electric Egatube Boxes is in Tee Box shape which means Two Way Inlet and One Back Outlet. The ingenuity of the tee design allows a variety of cable drop permutations. The teeĆ s bridge can be fitted in two positions increasing the versatility of cable runs whilstmaintaining the correct segregation and Cat 6 compliance. Screw fixing hole locations have a protective shroud to prevent the chafing of cables. both the Flat Angle and Tee compartment divider walls are curved (Cat 6 compliant) to allow data cables to lay in with no loss of capacity. The covers are one piece and clip securely into place, and the base is also a single moulded item, giving more strength than fabrication. Joint covers are not required where the tee/angle meets the trunking as the moulded covers now overlap the junction.
Certifications:- RoHS
- UL 864 9th Edition
- ISO 9001 Certification
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric