Junction Boxes
Premier 1 Gang accessory box
Premier is an integrated PVCu trunking system for general cable distribution.n. A comprehensive range of tees, angles and junctions make a very wide range of configurations possible and the system can be wall or ceiling mounted.
Premier is an integrated PVCu trunking system for general cable distribution. A comprehensive range of tees, angles and junctions make a very wide range of configurations possible and the system can be wall or ceiling mounted. 6 trunking sizes are available offering the user distribution solutions, from incoming mains to the most remote power, telecom or data outlet. Each trunking profile incorporates a series of preformed locators which accept clip-in dividers for cable segregation. Clip-in components are provided for retaining cables within each compartment prior to trunking lids being fitted.
Features & Benefits:- Trunking Accessory Box
- 1 Gang 35mm Deep
- Suitable for Prestige 2COM, Pinnacle and Premier range of trunkings
- Suitable for both Dado and Skirting profiles
- Only available in a white - WHI finish
- Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- Easy to assemble and install
- All extrusions manufactured from 100% recycled material
- Confirms to BS 4678:Part 4:1982 Amendment 1 : Cable Trunking
- Low Voltage Directive 2006/95/EC
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
VTS6035WHIMY
1-gang 35mm Deep Mounting Box