Power Poles & Power Posts

MK Electric Prestige Pole and Post

The MK Electric Prestige Pole and Post bodies are available in a white epoxy coated or natural anodised aluminium finish, and the PVCu component covers come in charcoal or white.

The MK Electric Prestige Pole and Post bodies are available in a white epoxy coated or natural anodised aluminium finish, and the PVCu component covers come in charcoal or white. A matching MCB/RCD housing unit is available in a choice of two colours, white or charcoal accepts up to 4 x one module sentry products, excluding single module RCBO’s, up to a maximum combined rating of 63Amp. The housing unit includes fixing kit, sentry mounting din rail and cover moulding

Features & Benefits:
  • Power Poles stand between the floor and ceiling and can be integrated with Interact Underfloor Power as part of a co-ordinated Cable Management system
  • Particularly suited to raised floors and suspended ceilings, but can also be used with solid floors and ceilings
  • Secured to the floor by a load plate
  • A jacking assembly allows adjustment for varying ceiling heights as well as to secure it to the ceiling
  • An extension bar is required for stability where the height exceeds 3.6 metres
  • Outlet boxes can be located at virtually any height on the poles, so power and data points, light switches and accessory housings can be positioned quickly and easily at the optimum level for efficient operation
  • All PVC extrusions manufactured from 100% recycled material*
  • Power Posts stand neatly on the floor and accept cables from below. They are ideal for raised floors but can also be installed on solid surfaces, fed for example from Cablelink Plus Screeded Floor Systems
  • Fit unobtrusively under desks, and a single unit will provide up to twelve outlets for any combination of power and data points, light switches and accessory housings
  • All PVC extrusions manufactured from 100% recycled material*

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Sort
Document Title
File Size
Date Added
Image
SKU
Description
alt
PPCMHCHA
Prestige Pole and Post, MCB/RCD housing, single module RCBO’s, Fixing Kit, Sentry Mounting, 63Amp Rating, Charcoal