Power Poles & Power Posts
MK Prestige Power Post Assembly
MK Prestige Power Post Assemblies are carved using strong PVC-U covers and are designed to stand neatly on the floor and accept cables from below.
MK Electric introduces MK Prestige Power Post Assemblies that are designed to stand neatly on the floor and accept cables from below. They are installed on ideal raised floors but can also be installed on solid surfaces, for example from Cablelink Plus Screeded Floor Systems. These power posts fits unobstructively under desks and provides twelve outlets for light switches and accessory housings.
Features & Benefits:- Ideal for raised floors but can be installed on solid surfaces
- Fits unobstructively under desks
- A single unit provides upto 12 outlets for any combination of data and power lines
- Suitable for light switches and accessory housings
Others
- Nominal Length
- 100 millimetre
- Cover Material
- PVC-U
- Installation Location
- Multi-purpose
- Brand
- MK Electric
- Outlet Boxes
- 5
- Body Material
- Aluminum
Others
- Nominal Length
- 100 millimetre
- Cover Material
- PVC-U
- Installation Location
- Multi-purpose
- Brand
- MK Electric
- Outlet Boxes
- 5
- Body Material
- Aluminum
- Cover Material : PVC-U
- Installation Location : Multi-purpose
- Brand : MK Electric
- Outlet Boxes : 5
- Body Material : Aluminum
- Nominal Length : 100 millimetre
Image
SKU
Description
PPT650ALM
Power Post Assembly, 5 Outlets, Anodised, Aluminium Body