Trunking Fittings
Cable Trunking
Cable Trunking by MK Electric is ideally suited for refurbishment programmes as well as new installation projects, both in the domestic and commercial sectors.
Ega Mini Trunking consists of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring. The products are ideally suited for refurbishment programmes as well as new installation projects, both in the domestic and commercial sectors.Speedfix Mini Trunking is complete with an acrylic foam adhesive for fast location of power circuits and secure containment of low voltage wiring.
Features & Benefits:- 100mm Spare trunking lid
- 3 Metre length
- Only available in a white - WHI finish
- Manufactured in a durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All trunking manufactured from 100% recycled material
- Confirms to BS EN 50085-1:2005 inc. corrigendum,
- BS EN 50085-2-1:2006+A1:2011 inc. corrigendum
- Low Voltage Directive 2014/35/EU
- CE Marked
Others
- Brand
- MK Electric
- Material
- PVC-U
Others
- Brand
- MK Electric
- Material
- PVC-U
- Brand : MK Electric
- Material : PVC-U
Image
SKU
Description
CLT100LIDWHI
Cable Trunking, 100 MM, Lid