Trunking Fittings
Ega Industrial Trunking Flat Angle
Flat Angle are part of Ega Industrial Trunking series. It is available with white colour.It uses pvc material.
Flat Angle are part of Ega Industrial Trunking series. It is available with white colour.It uses pvc material.
Features & Benefits:- Wide range of trunking sizes and capacity
- Wide range of integrated components maximises versatility of application
- Available in white or grey
- Extremely durable and impact resistant to Heavy Classification BS 4678, Part 4
- Easy to assemble and install
- All extrusions manufactured from 100% recycled material
- BS 4678 Part 4
Others
- Material
- PVC-U
- Brand
- MK Electric
- Installation Location
- Underfloor
- Flammability
- Non-Flame Propagating
Others
- Material
- PVC-U
- Brand
- MK Electric
- Installation Location
- Underfloor
- Flammability
- Non-Flame Propagating
- Material : PVC-U
- Brand : MK Electric
- Installation Location : Underfloor
- Flammability : Non-Flame Propagating
Image
SKU
Description
FTF7WHI
Flat Angle, 255mm, Fabricated