Trunking Fittings
Ega Industrial Trunking INT Corner
INT Corner are part of Ega Industrial Trunking series. It is available with white colour.It uses pvc material.
INT Corner are part of Ega Industrial Trunking series. It is available with white colour.It uses pvc material.
Features & Benefits:- Wide range of trunking sizes and capacity
- Wide range of integrated components maximises versatility of application
- Available in white or grey
- Extremely durable and impact resistant to Heavy Classification BS 4678, Part 4
- Easy to assemble and install
- All extrusions manufactured from 100% recycled material
- BS 4678 Part 4
Others
- Material
- PVC-U
- Flammability
- Non-Flame Propagating
- Installation Location
- Underfloor
- Brand
- MK Electric
Others
- Material
- PVC-U
- Flammability
- Non-Flame Propagating
- Installation Location
- Underfloor
- Brand
- MK Electric
- Material : PVC-U
- Flammability : Non-Flame Propagating
- Installation Location : Underfloor
- Brand : MK Electric
Image
SKU
Description
FAI7WHI
INT Corner, 3m, 75x150mm, Pvc, White