Trunking Fittings
Egatube® Industrial Internal Coupler
Egatube® Industrial offers internal coupler for industrial wiring purposes. The internal coupler available in white or grey finish.
Egatube® Industrial Internal Coupler is a PVCu heavy duty system available in white or grey, used extensively for industrial wiring purposes. Its durability, safety and strength are well proven. All extrusions manufactured from 100% recycled material. The Dimensions of Internal Coupler is 50 X 50mm.
Features & Benefits:- 50 x 50mm, Moulded Internal Plain Coupling
- Only available in a white - WHI finish
- Manufactured in a durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- Manufactured from 100% recycled material
- Confirms to BS EN 50085-1:2005 inc. corrigendum,
- BS EN 50085-2-1:2006+A1:2011 inc. corrigendum
- Low Voltage Directive 2014/35/EU
- CE Marked
Others
- Material
- PVC-U
- Brand
- MK Electric
Others
- Material
- PVC-U
- Brand
- MK Electric
- Material : PVC-U
- Brand : MK Electric
Image
SKU
Description
TCI1WHI
Internal Coupler, 50x50mm, 3m, White