Trunking Fittings
Premier Flat Cross Moulded
Flat cross moulded premiers are an integrated PVCu trunking system for general cable distribution.
Premiers are a modern integrated trunking system which provides the means to distribute power, data and telecom services around buildings. A wide range of snap fi t mouldings, including reducers, make it easy to run continuous lengths of trunking as cable feeders and, where required, to provide dado trunking with the necessary power, data and telecom outlets. Premier trunkings are also compliant with Cat 5e and 6 data cable installation, and the MK Aspect and Logic Plus accessory ranges complement the style and finish of premier trunkings.
Features & Benefits:- 100 x 50mm, Flat "Equal" Cross
- Only available in a white - WHI finish
- Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All trunking manufactured from 100% recycled material
- Confirms to BS 4678:Part 4:1982
- BSEN 50085-1:1999/IEC 61084‐1 and IEC 61084-2-1
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
Others
- Brand
- MK Electric
- Material
- PVC-U
Others
- Brand
- MK Electric
- Material
- PVC-U
- Brand : MK Electric
- Material : PVC-U