Trunking
Ega 6m Cable Trunking
Ega Heavy Duty Industrial Cable Trunking is used extensively for industrial wiring purposes. It is available in a large variety of sizes.
Ega Heavy Duty Industrial Cable Trunking is used extensively for industrial wiring purposes. It is available in a large variety of sizes and has found wide acceptance throughout the world. Its durability, safety and strength are well proven. All trunkings have a clip-on cover which enables fast, efficient installation.
Features & Benefits:- 100 x 75mm
- 3 Metre length
- Only available in a white - WHI finish
- Manufactured in a durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All trunking are manufactured from 100% recycled material
- Confirms to BS EN 50085-1:2005 inc. corrigendum,
- BS EN 50085-2-1:2006+A1:2011 inc. corrigendum
- Low Voltage Directive 2014/35/EU
- CE Marked
Others
- Material
- PVC-U
- Number of Compartments
- 1
- Flammability
- Non-Flame Propagating
- Brand
- MK Electric
- Installation Location
- Multi-purpose
Others
- Material
- PVC-U
- Number of Compartments
- 1
- Flammability
- Non-Flame Propagating
- Brand
- MK Electric
- Installation Location
- Multi-purpose
- Material : PVC-U
- Number of Compartments : 1
- Flammability : Non-Flame Propagating
- Brand : MK Electric
- Installation Location : Multi-purpose
Image
SKU
Description
CLT5WHI
Cable Trunking, 6m, 100x75mm, White