Trunking
Ega 75 x 75mm Standard Gauge Trunking
The Ega 75 x 75mm Standard Gauge Trunking can be used where the heavy duty qualities of the CLT range are not required but where capacities are similar. The trunking has a clip-on lid and fitting include cable retainers and diving fillets.
The Ega 75 x 75mm Standard Gauge Trunking can be used where the heavy duty qualities of the CLT range are not required but where capacities are similar. It is of a lighter gauge than the Ega range of CLT trunking. The trunking has a clip-on lid and fitting include cable retainers and diving fillets.
Certifications:- BS 4678 Part 4
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
SGT/3
Ega Standard Gauge Trunking, 75x75mm , 11.6m Packing, PVCu, White