Trunking
Ega Trunking
Ega Trunking is a PVCu heavy duty system available in white or grey, used extensively for industrial wiring purposes. It is available in a large variety of sizes and has found wide acceptance throughout the world.
Ega Trunking durability, safety and strength are well proven. Nine basic sizes are available ranging from 50 x 50mm to 150 x 150mm complete with a comprehensive variety of fittings. The trunkings have a simple clip on cover which positively locates when hand pressure is applied and enables fast, efficient installation. Ega Trunking is a PVCu heavy duty system available in white or grey, used extensively for industrial wiring purposes.
Features & Benefits:- 50 x 50mm
- 3 Metre length
- Only available in a white - WHI finish
- Manufactured in a durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All trunking manufactured from 100% recycled material
- Confirms to BS EN 50085-1:2005 inc. corrigendum,
- BS EN 50085-2-1:2006+A1:2011 inc. corrigendum
- Low Voltage Directive 2014/35/EU
- CE Marked
Others
- Material
- PVC-U
- Brand
- MK Electric
- PEHA
Others
- Material
- PVC-U
- Brand
- MK Electric
- PEHA
- Material : PVC-U
- Brand : MK Electric|PEHA
Image
SKU
Description
17011
CARLON LAY-IN WIREWAY (CLT1)
CLT1GRY
Trunking, Cable, 3m, 50mx50m, Grey