• icon
    Location
    • Asia Pacific

        • Australia - English
        • China - Chinese
        • India - English
        • Japan - Japanese
        • New Zealand - English
    • Europe

        • Czech Republic - English
        • Denmark - English
        • Germany - German
        • Norway - English
        • Poland - English
        • Romania - English
        • Sweden - English
        • United Kingdom - English
    • Middle East

        • Egypt - English
        • Saudi Arabia - English
        • United Arab Emirates - English
    • North America

        • United States - English
  • |
  • Contact
  • |
    • Sign InSIGN IN TO ACCOUNT
      Close Side Navigation
      Back
      Create an Account
      Create an Account
      My Legacy Account
      My Legacy Account
      Sign in to MyHBT
    • Welcome Aboard,
      Close Side Navigation
      Account
      MyHBT Home
      MyHBT Home
      My Account
      My Account
      My Legacy Account
      My Legacy Account
      Case History
      Case History
      Work Order History
      Work Order History
      SIGN OUT
Honeywell Building Technologies

BUILDING TECHNOLOGIES

  • Products
    Products
    • By Category
    • By Brand
    • Access Control
      • Software
        • MB-Secure License ASSA Aperio Door
        • WIN-PAK Central Station
        • Pro-Watch BioConnect HSDK License
        • WIN-PAK Integrated Security Software
        • WIN-PAK - Integrated Security Software Upgrades
        • Pro-Watch 5.5 Access Control Management
        • Morphomanager Control Software
        • WIN-PAK Central Station Software Upgrades
        • Pro-Watch Integration Morphokit
        • See All
      • System Agreements & Upgrades
        • SMA for Niagara 4.8 Security Supervisor Small Building System
        • Project Time Recording
        • SSAPWPE
        • Pro-Watch® Software Support Agreement
        • PRO-WATCH VMS & NVR SSA
        • SMA for Niagara 4.8 Security Supervisor
        • Enterprise Workstation Upgrade License
        • Central site License
        • Modbus RTU Driver
        • Software Maintenance & Upgrades Agreement
        • Security Controller Revision Upgrade
        • Pro-Watch Enterprise Edition
        • MAXPRO VMS & NVR SSA Video management software and Network Video Recorder's Software Support Service
        • See All
      • Control Panels
        • Pro-Watch 7000 Intelligent Controller
        • Pro-Watch7101 Intelligent IP based Controller
        • MPA1 Miniature Access Control Panel
        • Galaxy® Dimension GD-264
        • 3 Door Metal Enclosure
        • Hybrid Access Control Panel
        • NetAXS™ Access Control Unit
        • NX1P Enclosure/Enclosure Starter Kit 
        • NXC1 Control Board
        • NetAXS-123 2 Door Standard Metal Enclosure
        • NX1MPS Metal Enclosure Starter Kit
        • Galaxy® Dimension GD-96 Control Panel
        • Galaxy Flex FX050 Control Panel
        • PRO4200 Controllers
        • Medium Sized Galaxy Flex Control Panel
        • Siren Module MB-Secure 2000 Starter Bundle LED
        • N123 PLASTIC SINGLE DOOR STRTR
        • Mercury™ LP Series Intelligent Controller
        • NetAXS-4™ Hybrid Based Access Control System Starter Kit with Readers
        • 's Galaxy® Flex Control Panel
        • Vindicator® Premise Controller
        • VISTA®-128BPT Series Commercial Burglary Alarm Control Panel
        • MB-Secure Motherboard
        • Vindicator® V3 Access Control System
        • V128FBPT Fire and Burglary Alarm Control Panel
        • Vindicator® Area Commander
        • Galaxy® Flex 50 Control Panel Kit
        • Gen4 Intruder Alarm Panel
        • V250FBPT Fire and Burglary Alarm Control Panel
        • ACS-2 Plus Access Control System
        • Vindicator® V5 Network Security Appliance™
        • NetAXS Door Access Control
        • VISTAKEY Single Door Access Control System
        • Galaxy Flex 20 Control Panel Kit
        • G2 Series Control Panel
        • VISTA® Commercial Burglary Alarm Control Panel
        • Computer PCB For IACP 561-MB48
        • IP-AK2 Web-Based Access Control Solution
        • 2.7Watt Vindicator® Area Commander
        • On Board Illuminated Keypad Panel With PA and Tamper
        • Galaxy® Dimension Control Panel
        • NX4L1 Control Panel
        • MPA1 Single Door Edge Controller
        • NetAXS-4 Access Control Panel Starter Kit
        • Authentic Mercury Controller
        • See All
      • Credentials
        • Badge Printers
        • Card Accessories
        • Cards
        • Mobile Credentials
        • See All
      • Door Hardware
        • Door Holders
        • Release Switches
        • Locking Devices
        • See All
      • Lobby Kiosks & Touch Screens
        • MaxCom Gold series Matrix Switcher
        • Galaxy Control Panel
        • GD-264 Control Panel
        • LobbyWorks™ Kiosk
        • Frog IP Video Door Phone System
        • Call Station PC
        • LCD Touch Screen IP Video Door Phone
        • Galaxy Touch Center keypad
        • GD-096 Control Panel
        • MoMas™ Honeywell Lobby Phone
        • GD-048 Control Panel
        • GD-520 Control Panel
        • TouchCenter plus
        • LobbyWorks® 4-Port USB Hub
        • See All
      • Readers & Keypads
        • Biometric Readers
        • Card Readers
        • Keypads
        • Signature Pads
        • See All
      • Servers
        • Vindicator® V3 IDS Head-end Server
        • Pro-Watch Dell Server
        • iFT Gateway
        • SE Vindicator Server
        • Neverfail for SQL Server High Availability
        • MB-Secure Connection Server
        • CPSSYS
        • Max Pro Video Management System
        • See All
      • Accessories
        • Cables
        • Converters
        • Interface Cards & Modules
        • Power Supplies
        • Programmers
        • Switches & Relays
        • Transmitters & Receivers
        • Housings
        • Enclosure
        • See All
      • See All
    • Building Management
      • Air Filtration & Disinfection
        • Electronic Air Cleaners
        • Media Air Cleaners
        • See All
      • Controllers
        • Controller Licenses
        • Expansion Modules
        • Global Controllers
        • Humidistats
        • I/O Modules
        • Lighting Controllers
        • Load Analyzers
        • Plant & Integration Controllers
        • PLCs
        • Pressure Controllers
        • Remote Room Controllers
        • Stand Alone Controllers
        • Temperature Controllers
        • Thermostats
        • Timers
        • Transducers
        • Wall Modules
        • Web Panels & HMIs
        • Zone & Unitary Controllers
        • Parts & Accessories
        • See All
      • Field Devices
        • Actuators
        • Dampers & Vents
        • Economizers & Ventilation Controls
        • Humidistats
        • HVAC Sensors
        • Metering Devices
        • Pneumatics
        • Stand Alone Controllers
        • Thermostats
        • Valves
        • Variable Frequency Drives
        • Wall Modules
        • See All
      • Lighting
        • Lighting Controllers
        • Lighting Modules
        • Occupancy Sensors
        • See All
      • Networking
        • Antennas & Receivers
        • Cables
        • Converters
        • Modems
        • Mounting Hardware
        • Network Cards & Modules
        • Network Gateways
        • Network Switches
        • Programmers
        • Relay Modules
        • Repeaters
        • Routers
        • Servers
        • Telephone Interfaces
        • Telephone Line Fault Monitors
        • Termination Cards
        • Transceivers
        • Translators
        • Transmitter Modules
        • Transponders
        • Zone Splitters
        • See All
      • Software
        • Building Control Drivers
        • Controller Licenses
        • Energy Management Software
        • Engineering Tools
        • Supervisors
        • System Agreements & Upgrades
        • See All
      • Services
        • Training Services
        • See All
      • See All
    • Control Panels
      • Building Controls
        • Controller Licenses
        • Expansion Modules
        • Humidistats
        • I/O Modules
        • Lighting Controllers
        • Plant & Integration Controllers
        • PLCs
        • Pressure Controllers
        • Temperature Controllers
        • Stand Alone Controllers
        • Thermostats
        • Transducers
        • Wall Modules
        • Zone & Unitary Controllers
        • See All
      • Fire Control Panels
        • Audio System Controllers
        • Expansion Modules
        • Fire Alarm Control Panels
        • Hazard Detection Software
        • Operating & Indicating Panels
        • Releasing Panels
        • See All
      • Security Controls
        • Access Control Panels
        • Intrusion Control Panels
        • Readers & Keypads
        • See All
      • System Modules
        • Access & Lighting Modules
        • Annunciators
        • Communication Modules
        • Graphics Cards
        • Interface Cards
        • LED Cards & Modules
        • Load Analyzers
        • Memory Modules
        • Multiplexers
        • Operating Consoles
        • Printers & Scanners
        • Relay Modules & Retrofits
        • Remote Room Controllers
        • Termination Cards
        • Web Panels
        • See All
      • Parts & Accessories
        • Antennas & Receivers
        • Capacitors
        • Control Panel Adapters
        • Controller Batteries
        • Controller Battery Chargers
        • Controller Cables
        • Controller Programmers
        • Controller Transformers
        • Enclosure Mounts & Hardware
        • Fuses
        • Keyboards & Keypads
        • Memory Cards & Digital Storage
        • Monitors & Displays
        • Power Supplies
        • Printers
        • Retrofit Kits
        • Spindle Motors
        • Surge Arresters
        • Timers
        • See All
      • See All
    • Electrical & Wiring
      • Wiring Devices
        • Sockets
        • Switches
        • Dimmers
        • Isolators
        • Connection Units
        • Chimes
        • Shutter Controllers
        • Multimedia Plates
        • Cooker Controls
        • Front Plates
        • Enclosures
        • Modules
        • HDMI
        • Sensors
        • TV/FM & Coaxial
        • Wireless
        • Accessories
        • See All
      • Cable Management
        • Conduit
        • Conduit Fittings
        • Junction Boxes
        • Power Poles & Power Posts
        • Trunking
        • Trunking Fittings
        • Accessories
        • See All
      • Circuit Protection
        • Consumer Units
        • Contactors
        • Isolators
        • Surge Arresters
        • Accessories
        • See All
      • Lighting
        • Ceiling Roses
        • Lampholders & Pendants
        • Accessories
        • See All
      • Industrial Wiring Devices
        • Connectors
        • Plugs
        • Socket Outlets
        • Switch Disconnectors
        • Switchsocket Outlets
        • Accessories
        • See All
      • Power Distribution Systems
        • Overhead Systems
        • Raised Floor Systems
        • Screed Floor Systems
        • Flush Floor Systems
        • See All
      • See All
    • Fire Life Safety
      • Bi-Directional Amplifiers
        • Bi-Directional Amplifiers
        • Power Amplifiers
        • See All
      • Control Panels
        • Annunciators & Keypads
        • Fire Alarm Control Panels
        • Panel Modules
        • Coded Fire Alarm Box
        • Accessories & Parts
        • Emergency Voice / Alarm Communications System
        • See All
      • Emergency Lighting
      • Fire Suppression Devices
        • FK-5-1-12 series Equipment
        • Low Profile Acoustic Alarm Siren
        • Testing Cylinder Bottle
        • Pillow Vibrator
        • Typhoon FK-5-1-12 Equipment
        • Typhoon Fire Suppression Equipment
        • Fire Suppression Equipment
        • See All
      • I/O Modules
        • Accessories
        • Control Modules
        • Monitor Modules
        • Relay Modules
        • Specialty Modules
        • Zone Modules
        • See All
      • Networking & Integration
        • Antennas & Receivers
        • Cables
        • Communicators
        • Gateways
        • Interface Cards
        • Relays
        • Spindle Motors
        • Termination Cards
        • See All
      • Notification Appliances
        • Bells
        • Chimes
        • Combination Strobes
        • Electronic Signs
        • Horns & Sounders
        • Lighting Lenses & Films
        • Speakers
        • Strobes & Signal Lights
        • Accessories
        • Mass Communication Systems
        • See All
      • Power Supplies
        • Accessories
        • Power Supplies
        • See All
      • Public Address & Voice Alarm
        • Audio System Controllers
        • Call Stations
        • Communication Modules
        • Speakers
        • Media Players & Tuners
        • Microphones
        • Pre-recorded Messages
        • Volume Controllers
        • Pagers & Paging Systems
        • See All
      • Manual Call Points/Pull Stations and Panic Buttons
        • Panic Buttons
        • Manual Call Points/Pull Stations
        • Manual Call Point/Pull Station Parts
        • See All
      • Releasing Panels
      • Sensors & Detectors
        • Aspirating Smoke Detection
        • Beam Detectors
        • Conventional Detectors
        • Enthalpy Sensors
        • Flame Detectors
        • Flow Sensors
        • Gas Cylinders & Heater Kits
        • Gas Detectors
        • Infrared Barriers
        • Intelligent Detectors
        • Reflector Kits
        • Water Detectors
        • Accessories
        • Multi-Voltage Relay
        • See All
      • Software
        • Fire System Drivers
        • Gateways
        • Graphic Software
        • Hazard Detection Software
        • Licenses
        • Standard Software Support Agreements
        • System Configuration Software
        • Upgrade Packs
        • See All
      • See All
    • Intrusion Detection
      • Software
        • Local Programming Kit
        • Upgrade AES Encryption Software
        • ASPIRE CD ROM
        • Remote test system GMYA7-AS
        • LoiterTrace Application License
        • Extension License
        • IntrusionTrace Application License
        • WEBs–N4™ Software Alarm Console
        • IntrusionTrace Application
        • Entering a text page
        • Surface-Mounted Distributor VVD 600
        • MB-Secure License, Macros/Partitions
        • Connection to intrusion detection control panel option
        • System MB-Secure, Software Base License
        • MB-Secure option ONVIF Profile S&G
        • WINMAG PLUS V6.2
        • See All
      • Control Panels
        • GD-48 Galaxy Dimension Panel Kit
        • Interface Card
        • Vindicator® V5 Intrusion Detection System
        • Le Sucre Wireless Alarm Control/Kit
        • Anti-Intrusion Control Unit
        • Honeywell Sucre Box
        • Galaxy® Flex 20 Alarm Control Panel Kit
        • Galaxy Grade 2 Kit
        • Intrusion Detection OS
        • NEW Homesafe Kit
        • G2-44 + Control Panel
        • DOMONIAL Radio Alarm Center
        • Galaxy Flex FX050 box
        • Siren plug-in card for 2 DKL
        • GALAXY 2 Control Panel Keypad Kit
        • GY-Home Wiring Kit
        • See All
      • Peripherals
        • Communicators
        • I/O Modules
        • Interface Cards & Modules
        • See All
      • Keypads & User Interfaces
        • Galaxy MK7 LCD Keypad
        • Galaxy Netherlands Mk7 Keyprox
        • GKP Wireless Key Pad
        • 6160 Alpha Display Keypad
        • Time Recording Terminal
        • 6139 Alphanumeric Display Keyboard
        • 6460 Premium Alpha Keypad
        • Touch Center plus Keypad
        • Accenta LCD Remote Keypad
        • 6160CR Commercial Fire Alpha Keypad
        • Accenta LED Remote Keypad
        • 2x40-Digit LCD Control Panel
        • Honeywell Intruder Detection System
        • Keypad Model XMA 210
        • 6160CR-2 Commercial Fire Alpha Keypad
        • Home 6150 Deluxe Keypad
        • LYNX Touch 7000 Control System
        • 6280 Color Graphic Voice Touchscreen Keypad
        • See All
      • Sensors & Detectors
        • Contact Sensors
        • Detector Test Equipment
        • Motion Detectors
        • Shock & Vibration Sensors
        • Accessories
        • See All
      • Accessories
        • Antennas
        • Batteries
        • Cables
        • Converters
        • Housings & Hardware
        • Power Supplies
        • Housings, Mounts, & Hardware
        • See All
      • See All
    • Sensors
      • Air Quality Sensors
        • Sensepoint XCD RTD
        • Sensepoint XCD
        • RAEGuard 2 PID
        • Searchpoint Optima Plus Point Infrared Gas Detector
        • C7355 Multi Sensor
        • XNX™ Universal Transmitter
        • Searchline Excel Open Path Infrared Gas Detector
        • E3Point Gas Sensors Gas Cartridge Assembly
        • C7364A TVOC Air Quality Sensor
        • Duct Air Quality Sensor
        • Carbon Monoxide Wireless Sensor
        • C7233 & C7263 Wall Mount CO2 Sensor
        • Smart3G Gas Detector
        • Mircom™ Advanced Multi-Criteria Fire/CO Detector
        • G708 Series NH3 Gas Detection Sensor
        • VESDA ECO Gas Detector - ECO-D-R
        • Minigas 2 Zone Control Panel
        • ECO Sulfur Dioxide Gas Detector
        • VESDA ECO™ Gas Detector
        • E3Point Gas Monitor
        • G7 Series Methane Gas Detection Detector
        • Honeywell Battery Powered Carbon Monoxide Alarm
        • ERHS0712-PRO Beam Detector
        • G708 Gas Detector
        • ECO Replacement Sensor Cartridge Accessory
        • Combustible Explosion Proof Sensor
        • Carbon Monoxide Gas Detector
        • 8 Zone Gas Detection Central, 4-20mA
        • ECO Pentane Gas Detector
        • SMART3G-D3 Gas Detector
        • Sensepoint XCL Gas Detector
        • Honeywells Gas Controller And Networkable Sensors
        • Gas Detector Accessory
        • Dual Technology Sensor
        • SMART3G-D2 IRL Flammable Gas Detector
        • VSN-CO Detector Co
        • G7 Series Vapor Gas Detection Detector
        • CO Probe
        • G705 Gas Detector
        • 230VDC Toxic Gas Detector
        • VESDA ECO™ Sensor Cartridge
        • SMART3 Gas Detector
        • Carbon Monoxide Detector
        • XC70 CO Alarm
        • G702 Petrol Vapour Gas Detector
        • Gas Alert Clip Extreme 2
        • Flammable Gas Detector
        • E711 Series Oxygen Gas Detector
        • SMART3 Gas Detector, 4-20mA output
        • Methane Probe
        • G700 Gas Detector
        • G711 Series Oxygen Gas Detector
        • CO2 Replacement Cartridge
        • G706 Gas Detector
        • G707 Series NH3 Gas Detection Sensor
        • ECO Demonstration Equipment
        • FSC-851 Fire Alarm
        • CDS2000 CO2 Gas Detector
        • E704 Gas Detector
        • ECO Gas Detector with Chlorine Sensor Cartridge
        • C7632 Fixed Output Carbon Dioxide (CO2) Sensor
        • VESDA ECO™ Sensor Cartridge Gas Detector
        • G709 Gas Detector
        • E706 Gas Detector
        • VESDA ECO™ Detector - ECO-SC-12
        • X-Series Carbon Monoxide Alarm
        • Explosion Proof Gas Detector
        • IP55 LPG Gas Detection Sensor
        • Midas Gas Detector
        • XNX 3/4in Thread Type Gas Detector
        • Dual Gas Cartridge
        • G704 Gas Detector
        • Hydrogen Gas Detection Sensor
        • VESDA Sensepoint XCL/XRL Replacement Gas Sensor
        • Metro CO Gas Detector
        • Acetylene Gas Detection Sensor
        • FAPO Anti Dust Ring
        • E710 Series Oxygen Gas Detector
        • SMART3 GC Gas Detector with Infrared Probe
        • Hydrogen Sulfide
        • Double PIR And MW Sensor
        • Carbon dioxide detector
        • ECO-SC-41 Gas Detector
        • NO2 Gas Detector
        • SMART3 NC Gas Detector
        • SMART3 GD3 Gas Detector
        • XCD RFD Transmitter
        • IIG4N Addressable Module
        • SMART3 Series Gas Detector Accessory
        • CO Gas Detector
        • AirScan IRF9 Sensor
        • Gasoline Vapors Gas Detection Sensor
        • Oxygen Replacement Sensor
        • ATEX Touch Special Gases Detection Sensor
        • IP55 Hydrogen Gas Detection Sensor
        • E708 Gas Detector
        • E705 Gas Detector
        • VESDA Sense point XCL
        • Microprocessor-Based Flammable Gas Detector
        • ECO Gas Detector Dual Gas
        • Adapter
        • Vulgas Park
        • ECO Alcohol Vapor Gas Detector
        • VESDA ECO™ Detector - ECO-SC-45
        • Searchline Excel Short Range
        • Eco Ex Gas Detector
        • SMART3 GC2 Sulphur Dioxide Detector
        • Dust Proof Gas Detector
        • ECO Gas Detector
        • C7232 Carbon Dioxide (CO2) Sensor
        • VESDA ECO Gas Detector - ECO-D-B
        • Refrigerant Gas Sensor
        • ECO Gas Detector with Ammonia Sensor Cartridge
        • Methane Gas Detector
        • Carbon Monoxide Detector with Built-In Wireless Transmitter
        • Toxic Gas Detector
        • Carbon monoxide Detector-E703H
        • SMART3 GD2 Gas Detector
        • G701 Special Gas Detector
        • SMART3 GD3 Gas Detector with Catalytic Probe
        • Propane Gas Detection Sensor
        • VESDA Air
        • Honeywell Room Air Quality Sensor
        • See All
      • Air Velocity Sensors
        • SAIL SWITCH
        • See All
      • Beam Detectors
        • Beam Smoke Sensor
        • See All
      • Contact Sensors
        • IDENTLOC Slimline opening sensor
        • Sliding Door Contact
        • Surface Mounted Housing And Spacer Kit, Traffic white
        • Door / Window Contact Transmitter
        • Bolt switching contact RSK-RT
        • Hold-Up Detector, F.M. LED Display
        • Terminal box
        • ADEMCO Magnetic Contact
        • Universal Reed Contact “N”
        • 3/4 Mini Wireless Recessed Transmitter
        • Transmitter
        • Paper seal
        • Surface Mounted Reed Contact
        • 968XTP High-Security Magnetic Switch
        • Locking sensor with magnetic contact
        • Universal Magnetic Contact
        • Magnet With Surface Mounted Housing And Spacer Kit
        • Housing Spacer Plate
        • Honeywell Wireless Door/Window Alarm Contact
        • 4191 Recessed Magnetic Contact Sensor
        • Outdoor Wireless Contact/Transmitter
        • Wireless Door/Window Contact
        • Magnetic Surface Contact
        • Tear-Off Detector
        • Door Magnetic Contact with Terminal
        • V-Plex® Surface-Mount Contact Sensor
        • Staggered T Contacts
        • Magnet Contact
        • Salto Door Detector
        • Door/Window Transmitter
        • Recessed Flush Magnetic Contact
        • Surface mounted base for screw-on tappet contact
        • 264-MCS
        • Self-Contained Indoor Siren
        • EMPS Magnetic Contact
        • RF Magnet Contact
        • Surface Mount Contact with Terminal
        • Mini Roller Plunger Switch with Terminal
        • Honeywell Wireless Door Contact
        • 7939WG Magnetic Contact
        • Home Pro Security Sensor
        • Hold-up Detector, F.M.
        • V-Plex® 4959SN Addressable Overhead Door Contact 
        • Recess Mount Magnetic Contact
        • Magnetic Surface Contact Terminal
        • Single Mini Magnet
        • Shock & Glass Break Detector
        • IDENTLOC Slimline Locking Sensor
        • Honeywell Wireless Door/Window Contact
        • Magnetic Contact
        • Round Reed Contact Flange
        • Recessed Steel Door Contact
        • Honeywell 4 Wire Magnetic Contact
        • Wireless Door Contact
        • 955WH Plunger Switch
        • Small Wireless Recessed Transmitter
        • Wireless Indoor Asset Protection
        • IDENTLOC opening sensor
        • Honeywell Security Surface Mount Magnetic Contact
        • 945T-WH Mini Surface Mount Contact
        • Hold-Up Detector, S.M. LED Display
        • 959 Magnetic Contact
        • Mini Plunger Switch with Terminal
        • Miniature Sized Magnetic
        • Signal White Paper Seal
        • Rolling Shutter Door Contact
        • MB Radio System, Magnetic Contact
        • Flat Reed Contact "Z"
        • 2-Wire Recessed reed contact "Z"
        • S241 Magnetic Door Switch
        • Honeywell Recessed Magnetic Contact
        • Standard Pressure Mat 4-Wire
        • Contact Flsh Mps9Wg/W 2 Wires
        • See All
      • Current Sensors
        • SUB Series Current Sensor
        • CR Series Relays
        • E-Mon Current Sensors for Class 1000/2000/3200/3400/5000 Meters
        • Din-Mon Current Split-Core Sensor
        • CS Series Current Switches
        • MCS Series Current Switches
        • CTP Series Current Transmitters
        • CSP Series Current Switches
        • Din-Mon Current Sensor
        • Din-Mon Current 100A Sensor
        • Din-Mon Split-Core Current Sensor
        • See All
      • Detector Test Equipment
        • 705 HT Series of Flammable Gas Sensors
        • Vertex M Multi-Point Toxic Gas Monitoring System
        • SPM Flex
        • Gent Duct Smoke Sensor
        • SD505 Duct Smoke Detector Remote Test Switch
        • Detector Test Magnet
        • PIP-033 Condensate Drain Pipe
        • 25mm Adaptor
        • IAS Corner Stud
        • Safety Solutions Flexible Connector
        • Tamper Proof Sampling Point
        • Special Video Alignment Telescope and Adapter
        • Xtralis Trunk Adapter
        • Sight Glass with Condensation Drain
        • Pipe Elbow
        • Vesda ABS End Cap
        • Xtralis Pipe
        • Sampling Hole Clips
        • Xtralis Tamper Proof Sampling Point
        • Aspiration Smoke System Mounting Clip
        • ABS Air Sampling Test Point
        • Pipe (ABS), diameter 25 mm
        • CO capsule for multi-stimulus detector tester 805551
        • Smoke detector tester
        • CO test gas for smoke detector tester 805582
        • VSP-877 Flush-Mount Sampling Point
        • Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)
        • Carrying bag for test equipment
        • Rilsan Tube
        • Converter
        • SenTRI Venturi Tube
        • 1/2-inch NPT Stainless Steel Well
        • Discrete Capillary Sampling Point
        • Visual/Acoustic Appliance - "No Entry Shutdown in Progress" Inscription
        • VLI Ultrasonic Flow Manifold Spare
        • Test gas for smoke detector tester 805582
        • Venturi Air Duct Construction Set
        • ZT Series Stainless Steel Immersion Tube
        • VESDA-E VEA Sampling Point
        • Smoke Aerosol
        • Xtralis Condensation Valve Trap
        • 45 Angle Pipe
        • ABS Sampling Pipe
        • Smoke Generating Match
        • MAU Threaded Joint
        • Air Sampling Test Point
        • Pipe Accessories
        • Stainless Steel Sampling Point
        • Water Trap
        • Intelli Fire Detector Interface
        • 150ml Test Gas
        • Equal Tee
        • Scorpion Access Point
        • PVC Test Adapter
        • SOLO Adapter Tool 713
        • SOLO Telescopic Fibreglass Pole
        • Condensate trap for aspirating smoke detectors
        • SOLO Telescopic Access Pole
        • UTK Rope Contact
        • Orange Smoke Generator
        • Large Check Valve
        • CALIBRATION EQUIPMENT
        • VESDA Compression Adaptor
        • 90 Bends for Sample Tubing Pipe
        • 100mm Immersion Tube
        • Capillary Tube Bushing 10mm Diameter
        • Ventilation air duct module
        • 7M Flame Simulator
        • ZT Series Nickel Plated Brass Immersion Tube
        • NPT Immersion well
        • Aspiration Systems Capillary Tube Roll
        • SOLO Mains Heat Tester
        • Velociti® Smoke Sensor
        • Green Polycarbonate Film
        • T-type Fitting Capillary Sampling Point
        • Sampling Point Kit
        • Scorpion Smoke Detector Test Head
        • UTK Remote Probe
        • EMERGENCY EXIT Film
        • Testing Device Kit
        • SOLO Series Carrying Bag
        • Line Heat Detector
        • Entree Interdite
        • Scorpion Test Unit
        • Flame Simulator
        • Cylinder Regulator
        • SDT Series Smoke Detector Testers
        • VESDA Radius Bend
        • SOLO Smoke Detector Test starter Kit
        • Sampling Point
        • PIP Pipe Elbow
        • Vesda Xtralis Pipe Clip
        • SOLO Non-Flammable Green Gas Aerosol
        • Vesda Conical Sample Point Head
        • VSP-878 Push-In Connect Adapter Kit
        • Pipe Kit for VLQ-100
        • SOLO Detector Testing Aerosol
        • VESDA Capillary Pipe
        • Calibration Instrument
        • Pipe Tee
        • 9V Smoke Detector Tester
        • SOLO 101 Extension Pole
        • Grey Color Exhaust Deflector
        • Xtralis Refrigerated Storage Sampling Kit
        • Smoke pellets for testing purposes
        • Capillary Tube Bushing
        • Sound absorber for TITANUS EB
        • Black Polyethylene Tubing
        • Scorpion Power pack SCORP 50
        • Scorpion Control Unit Panel SCORP 8000
        • Polycarbonate Film "FORBIDDEN TO ENTER"
        • SenTRI Duct Venturi Tube
        • ICAM Pipe Kit
        • Test head for heat detector together with battery & charger
        • Transparent Flexible Hose
        • 1126 Well Assembly
        • UTK Rope Contact Analysis Sheet
        • 3 Meter Pipe
        • FAAST Series Red Capillary Block Kit
        • Visual/Acoustic Appliance - Allarme Incendio" Inscription
        • Sampling Pipe Fitting
        • FAAST Series Tube
        • Xtralis 2 Way Ball Valve
        • PVC Pipe
        • D4120 Cover Replacement
        • Aspiration Filter
        • VSP Benchmark Test Point
        • Pipe
        • NTFAAST Series Accessories
        • Visual/Acoustic Appliance - "Evacuare il Locale" inscription
        • Aerosol Tester
        • M8 Nut
        • Plastic Telescopic Rod
        • Xtralis VESDA-E VEA Sampling Point
        • Inline Expansion Socket
        • M6 Nut
        • VF-Spring
        • Spare wicks for Smoke pen (Part No. F-SP)
        • Natural Capillary Pipe
        • Pole Adapter
        • Xtralis VESDA-E VEA Microbore Tube
        • Intelli Loop Test Tool
        • Capillary Flush Sample Point Kit
        • External Sensors
        • Capillary Discrete Sampling Point Kit
        • External Water Trap Kit
        • Detection Point Input
        • PVC Sleeve for Pipe
        • SOLO Aerosol Smoke Dispenser
        • PAC Blowing Kit
        • Solo Universal Detector Remover
        • M6 Rod Adaptor
        • 520-FIN Sampling Point for Capillary Tube
        • Detector Tester Kit Testifire 2001
        • Xtralis Smoke Detector - VSP-983
        • PAN Series Visual/Acoustic Appliance
        • 530-TAP Sample Tubing End Cap
        • TSE-A100 Self-Contained Smoke Generator
        • Smoke Generator
        • Aspiration Test Smoke Datax
        • ABS (Acrylonitrile Butadiene Styrene) Pipe
        • Three-way Ball Valve
        • VESDA Standard Sampling Point
        • Discrete End Cap
        • Exhaust Adaptor US
        • Scorpion Control Unit
        • Linear Detector Test Kit
        • M8 Rod Adaptor
        • 3/4in Large Bore Red Pipe
        • Air Ducts Immersion Tube
        • Moisture Protector
        • Capillary Conical Sample Point Kit
        • Ring Nut
        • PAN Series Signaler
        • Jointing Socket
        • 530-TUB Sampling Pipe
        • LF422 Flexible Single Core Tubing
        • SS Series UV/IR Test Lamp
        • ACCESSORIES FOR VGS SERIES SENSORS
        • Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
        • ZT Immersion Well
        • Intumesent 2hr Fire Collar
        • ID50 Series Support Tool Kit
        • Connector Elbow
        • Suction System Kit
        • Capillary Sampling Point
        • 530-FLEX Flexible Hose for Suction System
        • ZT series Thermostat and Transmitter Immersion Tube
        • STGD Ring Nut
        • Mounting Clip for Pipe
        • Smoke Generation Capsule
        • Portable Test Lamp
        • TX Suitable Immersion Tube
        • Immersion Well Temperature Sensor
        • Immersion Tube
        • No Entry Film
        • Gas Detector Carbon Monoxide
        • Remote Programming And Test Unit
        • Diagnostic Tool
        • CO Sensor
        • VESDAtalk/VESDAlink Detector Connection
        • SMART3 Series Calibration Kit
        • SOLO Universal Detector Removal Tool
        • SMART3 Series Collecting Cone
        • Conical Rosette
        • CO Capsule
        • Condensation Trap
        • Aspiration Condenser Separator
        • 781446 Air Duct Detector
        • Air Duct Detector
        • Smoke Cartridge
        • Aspirating Smoke Detection Accessory
        • DCOIL Remote Test Coil
        • le Air Line Adaptor
        • Smoke and Heat Detector Test Kit
        • Test Head for Heat Detector
        • STS Air Sampling Tube
        • Aspiration Fitting Accessories
        • 3-way ball valve (ABS)
        • End Cap
        • 520-CAP T-branch
        • SOLO Cordless Heat Detector Tester Kit
        • Addressable Manual Station Break Glass Rod
        • Test Kit for Sagittarius System
        • 12M Flame Simulator
        • Stainless Steel Immersion well
        • Smoke pen
        • Scorpion Head Unit Kit SCORP 2001
        • PRO E-Series Perimeter Sensor Vertical Alignment Tool
        • ICAM Microbore Accessory
        • M6 Raw Plug Adaptor
        • Sample Tubing Pipe
        • Solenoid Valve
        • Maintenance Kit Valve
        • Honeywell Immersion Well
        • Aspiration Test Smoke Matches
        • 100440
        • Adapter for pole 769813
        • ISP-106-01
        • Alerton Thermowell
        • Immersion wells
        • Accessories for pressure switches and transmitters
        • Stainless Steel Well Assembly
        • Clamp pipe DN 25 ZASP25
        • 25mm PVC Pipe
        • 90 Angle Pipe
        • PVC T-Piece
        • Steel Pipe Type R2525-St
        • Intake hose 12x9mm, 50m
        • Clip 25mm pipe Type 18/30
        • See All
      • Enthalpy Sensors
        • C7400 Analog Enthalpy Sensor
        • See All
      • Flame Detectors
        • UV Flame Detector
        • Multispectrum Infrared Flame Detector
        • Dual IR/UV Detector
        • Flame Detector SharpEye 40/40I Triple IR
        • Compact Flame Detector
        • Multi-Spectrum™ SS2 Electro-Optical Fire Detector
        • Air Shield
        • Pyrotector Ultraviolet Flame Detector
        • FS10-R
        • Triple-IR Flame Detector
        • Multi-Spectrum™ SS4 Electro-Optical Fire Detector
        • Universal Detector Base
        • K76134X Flame Detector
        • 243019. Flame Detector
        • Flame Detector
        • See All
      • Flow Switches & Sensors
        • WFDNF Series Water Flow Detector
        • T-Tap Waterflow Detector
        • OSY2 Supervisory Switch
        • SWL Air flow monitoring
        • KSL series
        • Series S6040 Flow monitoring in ventilation systems
        • KSW series For monitoring flow of liquid and piped, gaseous media
        • SWW series For monitoring flow of liquid and piped, gaseous media
        • Series S6065 Flow monitoring for liquid media
        • See All
      • Gas Cylinders & Heater Kits
        • Aspiration Heat Box
        • IQ8 and ES Heating Element
        • Test Equipment
        • 103L Calibration Gas Cylinder
        • See All
      • Heat Detectors
        • SK-HEAT Addressable Heat and Rate-of-Rise Detector
        • W-H355 Wireless Fixed Thermal Detector
        • SD505-HEAT Addressable Heat Sensor
        • Intelligent Plug-In Temperature Sensors
        • S-Quad Heat Sensor
        • Linear Heat Series Sensor Cable
        • SWIFT® WSK-HEAT Heat Detector
        • Honeywell Security Wireless Flood Sensor and Temperature Sensor
        • Rate-of-rise heat detector IQ8Quad
        • SWIFT® Wireless Detector
        • TS300 Dual Temperature Sensor
        • Digital Linear Heat Detector Cable
        • FST-951 Intelligent Addressable Heat Detector
        • LD-Series Linear Heat Detection Cable
        • Digital Linear Heat Detector
        • HM Series Thermal Detector
        • Series 200 Advanced Temperature Sensor Model 52051EI
        • Smart 3G Replacement Gas Sensor
        • Rate-of-Rise Heat Detector
        • 78°C Fixed Temperature Thermal Detector
        • Thermal Detector For FireWarden Series
        • FDX Series Thermal Analogue Addressable 58C Sensor
        • TC808 Series Thermal Detector
        • Rate-of-Rise White Heat Detector
        • S300 Series Conventional Heat RoR Detector
        • Series 200 Advanced Temperature Sensor Model 52051HTE
        • Sensor Cable Connector
        • Smoke and Heat Detector Wire Guard
        • Temperature Sensor
        • Opal Addressable Heat RoR Detector with isolator, Notifier
        • Discovery Optical Heat Detector
        • Series 200 Rate of Rise Heat Detector
        • Protectowire PHSC-220 Linear Heat Detector
        • Opal Heat Detector for fix temperature no isolator, Notifier
        • Conventional Fixed Temperature Thermal Detector
        • IDP Plug-In Thermal Detector
        • Thermosensitive Special Cable
        • FDD Series Mechanical Heat Detector
        • Intrinsically Safe Rate of Rise Thermal Detector
        • TMP2 Series Rate-of-Rise Detector
        • Series 200 Fixed Heat Detector
        • Conventional Fire Detector
        • Linear Heat Detection Electronic Interface Module
        • 9200 Series Intelli Detector
        • S800 Series Conventional Heat Detector
        • DTS HD I/O Cable
        • System Sensor Rate Of Rise Thermal Detector
        • Series 200 Advanced Temperature Sensor
        • BC-2 Series Beam Clamp Assembly
        • Class A1R Advanced Intelli Fixed Temperature Detector
        • Aspiration Holder For Chlorine Filter
        • S800 Series Conventional Photo/Thermal Multi Detector
        • Protectowire PHSC-155 Linear Heat Detector
        • HM Series Advanced Intelligent Thermal Sensor
        • Rate of rise Thermal Detector
        • Rate-of-Rise S-300 Heat Detector
        • Rate Of Rise And Fixed Temperature Thermal Detector
        • ECO1000 Fixed Temperature Thermal Detector
        • Conventional Maximum Heat Detector
        • Analog addressable detector
        • 200Plus Analogue Addressable Temperature Sensor
        • Rate-of-Rise Detector
        • Thermometer Detector
        • Rate-of-Rise Dust Thermal Detector
        • Series 200 Advanced Temperature Sensor Model 52051RE
        • Protectowire PHSC-280 Linear Heat Detector
        • Explosion Proof Probe
        • CHD-F135 Fixed-Temperature Heat Detector
        • Horizon Range Thermal Detector
        • Temperature Intelli Linear Heat Detector
        • Rate-of-rise detector ES Detect
        • 5809 Wireless Fixed Heat and Rate-of-Rise Detector
        • CHD Series Conventional Heat Detector
        • Fixed heat detector ES Detect
        • Delta Terminal
        • Watertight Probe
        • Sensor Cable
        • Heat Detecting Cable Control Box
        • Rate-of-Rise Class A2 Probe
        • System Sensor Smoke Detector
        • Thermal Detector
        • UniVario Heat detector
        • Battery Powered Heat Alarm
        • OSID Beam Detector FTDI Cable
        • HD series Thermal detector
        • Series 200 Advanced Temperature Sensor Model 52051E
        • Intelligent Thermal (Heat) Detectors
        • 58°C Fixed Temperature Thermal Detector
        • Rate-of-Rise Detector ATEX
        • Maximum Temperature Dectector, 90C, Class C
        • Series 200 Advanced Temperature Sensor Model 52051HTEI
        • S200 Thermal Detector
        • TMP2 Thermal probe
        • Vigilon Optical/Heat Sensor
        • Velocity® Series Addressable Thermal Sensor
        • IQ8Quad Detector
        • SMART3 Replacement Probe
        • Velocity® Series 3 Thermal Detector
        • Intrinsically Safe Ex Barrier
        • 302 Series Rate-Anticipation Heat Detector
        • Opal Addressable Heat RoR Detector no isolator, Notifier
        • Sounder Heat Sensor Sounder
        • Linear Distributed Temperature System
        • Rate-Rise Detector
        • Mar Fire Detection Unit
        • ProtectoWire PHSC-190 Linear Heat Detector
        • Power Supply / Charger Unit, Accessories
        • 5251 Series Fixed Temperature Sensor
        • TMP2-reeks TVC detector
        • Protectowire PHSC-135 Linear Heat Detector
        • Linear Heat Detection High Resistance Cable
        • Advanced Intelli Fixed Temperature Detector
        • Opal Heat Detector for fix temperature with isolator, Notifier
        • Steel FRNC Sensor Cable Connector
        • Wireless Temperature Sensor And Flood Detector
        • Conventional Thermal Detector-ECO1005 & F-ECO1105
        • FDX Series Thermal Analogue Addressable 78C Sensor
        • Vision Fixed Temperature Detector
        • Conventional Thermal Detector-FD-851HTE
        • Heat Detecting Cable
        • Service Detector
        • H365 Series Addressable Heat Detector
        • SWIFT Intelligent Wireless Detector
        • Optical Heat Sensor
        • PHSC356 Temperature Sensor Cable
        • FlashScan Intelligent Thermal Detector
        • See All
      • Humidity Sensors
        • C7600 Humidity Sensor for Economizer
        • HP971A Pneumatic Humidity Sensor
        • Series 2000 Humidity/Temperature Transducer
        • H77 Series Humidity and Temperature Sensors
        • LFH Duct Humidity Temprature Transmitters
        • H7012 Room Humidity Sensor
        • See All
      • Infrared Barriers
        • Full Column With Active Ir
        • Complete Column With Active Ir Tx H2meter
        • Full Column With Active Ir Tx / Rx H2meter
        • Complete Column With Active Ir / Rx H1.5meter
        • Bidirectional Column
        • Complete Column With Active Ir Rx H2.5meter
        • See All
      • Light Sensors
        • LightSpot HD QuickLink Daylight Sensor
        • CR7075A 2-Stage Lighting Controller
        • C7057 Cadmium Sulfide Photocell
        • Light Level LoRaWAN Sensor
        • LED Floodlight With Sensor 14.8W, Steinel
        • LLO Outside Light Level Sensor
        • See All
      • Motion Detectors
        • DUAL TEC Motion Sensor
        • VORTEX Intrusion Alarm
        • IR Detector
        • Camera PIR Sensor
        • IS-280 Ceiling Mount Motion Sensor
        • Request-to-Exit Sensor
        • Wireless X-Band Dual Tec® Motion Sensor
        • Ceiling Mount PIR & MW Detector
        • V-PLEX® PIR MOTION SENSOR
        • Intrusion 2-way Alarm
        • Honeywell PIR Motion Sensor
        • Electronic Smart Touch Sensor Bar Exit Device
        • Triaxial MEMS Detector
        • Motion Sensor
        • Low-Level Hermetic Thermostat
        • IS216 PIR Motion Sensor
        • Galaxy Passive Infrared Sensor
        • DT7360 DUAL TEC® Motion Sensor
        • Laser Locator Receiver
        • Dual Technology Detector
        • View guard PIR RF
        • PIR Motion Detector
        • Outspider Digital Outdoor Detector
        • Activ8 PIR
        • Honeywell Security Passive Infrared Motion Sensor
        • Wireless DUAL TEC Motion Sensor
        • Hornet™ Intrusion Alarm
        • IS335 Wired PIR Motion Detector
        • IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector
        • DUAL TEC® DT906 Series Commercial Motion Detector
        • Motion Detector
        • IntelliBeam® Dual-Beam Photoelectric Sensor
        • DUAL TEC® DT901 Commercial Motion Detector
        • Dual Technology Antimask Detector
        • 5800PIR Series Wireless Motion Detector
        • 120 Meter Digital Microwave Barrier
        • DUAL TEC® DT900 Series Commercial Motion Detector
        • DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
        • IS2500 Microcontroller Based PIR sensor
        • Intruder Detection systems Motion Sensor
        • Le Sucre Camera PIR Motion Sensor
        • Outdoor Barrier
        • Viewguard PIR Motion detector
        • Honeywell Glassbreak Shock Sensor
        • DUAL TEC® DT907 Series Commercial Motion Detector
        • Viewguard Passive Infrared Sensor
        • 60 Meter Digital Microwave Barrier
        • DUAL TEC® Motion Sensor with Anti-Mask
        • Digital Microwave
        • Passive Infrared Motion Sensor
        • Neo Digital Quad PIR Curtain Detector
        • ADPRO PRO E-PIR Perimeter Intrusion Detector
        • Dual technology V-Plex sensor
        • Pro E-IFC-RS-485 Interface Cable
        • Motion Detectors, "Request-to-Exit" Melder
        • SICK Motion Detectors
        • Motion Detectors, Infrared Light Barrier
        • View guard DUAL Motion Detectors
        • Motion Detectors, Dual Ceiling Motion Detector
        • DT8000 DUAL TEC Motion Detector
        • DUAL TEC® Motion Sensor-DT8016
        • DUAL TEC® Motion Sensor-PRDT8016AF5
        • NL2105
        • See All
      • Multi-Criteria Sensors
        • HCP00-EU Condensation Prevention Sensor
        • Remote Indoor Temperature Sensor
        • Multi-Criteria Photo/Thermal/Infrared Detector
        • C7600B Solid State Humidity Sensor
        • Vft-15 Aspirating Smoke Detector
        • 951 Series Photoelectric and CO Detector
        • SK-FIRE-CO-W Multi-Criteria Fire/CO Detector
        • IDP-FIRE-CO Multi CriteriaFire/CO Detector
        • S Quad Optical Sensor
        • S-Quad Dual Voice Optical Heat Sensor
        • SK-FIRE-CO Combination Fire/Carbon Monoxide Detector
        • S-Quad Dual Optical Heat Sensor
        • SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
        • SK-PTIR-W Multi-Criteria Detector
        • S-Quad Black Body Voice Sensor Sounder
        • Pinnacle™ Intelli Laser Smoke Detector
        • S-Quad Multi-Sensor with Integrated Sounde and Visual Alarm Device
        • ADAPT® Multisensor Intelligent Detector
        • S-Quad Optical Heat Sensor
        • AD365 Multi-Criteria Detector
        • SD365CO Combination Fire/Carbon Monoxide Detector
        • System Sensor Linear Heat Detector
        • Optical Smoke Detector ES Detect with Relay Contact
        • VESDA-E VEA Series Smoke Detector
        • FCO-951 Series Fire/CO Detector
        • Multi-Stimulus Detector Tester TF 2001
        • MCS Multi-Criteria Fire/CO Detector
        • O2T/FSp multisensor fire detector IQ8Quad
        • Support Electronic Accessory Cable
        • Automatic Purging Unit
        • Vesda Ex D Detector,
        • The Acclimate Plus detector
        • Opal Multi-Criteria Detector with Isolator, Notifier
        • FAAST LT-200 Single Channel Dual Detector
        • OSID Imager Smoke Detector
        • Photoelectric Smoke Detector
        • FAAST LT-200 Single Channel Detector
        • Universal detector filler and detector tester
        • OTI-Intelli Multi-Sensor Fire Detector
        • Intelli Fire Detector 9200 Series
        • Multi Criteria Detector
        • Thermal Optical Multi-Criteria Detector
        • OTblue multisensor detector ES Detect
        • Optical Smoke Detector IQ8Quad with Isolator
        • D4240 Photoelectric Duct Smoke Detector
        • ICAM IAS Dual Channel Detector
        • OHI- Multisensor Analog Detector
        • 22051E Photoelectric Smoke Detector
        • O2T/Sp multisensor fire detector IQ8Quad
        • Notifier - Dual Channel Dual Detector Aspirating System - Loop Connected Aspirating Systems
        • Sentri Heat Sensor
        • SenTRI Optical Heat Sensor Sounder
        • VES Aspirating Smoke Detector
        • Thermal Maximum Differential Fire Detector
        • OTG Multisensor Fire Detector (CO) IQ8Quad with Isolator
        • Intelligent VESDA-E VEU Series Aspiration Detector - EBTI
        • O²T Multisensor Detector
        • IntelliQuad™ PLUS Advanced Fire and Carbon Monoxide Detector
        • Master Motorized Linear Smoke Detector
        • Opal Multi-Criteria Detector no isolator, Notifier
        • ICAM IAS Detector
        • Swift Series Photoelectric Smoke Detector
        • SenTRI Sensor Sounder
        • OT Multi-sensor Fire Detector
        • OTblue Multi-sensor Detector IQ8Quad FM With Isolator
        • VESDA-E VEA-40 Smoke Sensor Module Spare
        • O²T multisensor detector ES Detect
        • MSR Detector
        • Multi-Criteria Intelligent Detector
        • Universal detector finder and detector tester, suitable for all detectors (except IRX-751 CTEM)
        • Analogue Addressable Multi-Criteria Smoke Sensor
        • MCS Multi-Criteria Analog Addressable Sensor
        • Radio Thermal Detector
        • SMART4 Multi-Criteria Fire Sensor
        • Optical Smoke Detector
        • O2T/F Multisensor Fire Detector IQ8Quad
        • Series 200 Detector with Isolator
        • Vsm4 Software
        • SenTRI Heat Sensor Sounder
        • Acclimate® Multi-Sensor Low-Profile Intelli Detector
        • Wireless Smoke-Carbon Monoxide Detector
        • Analog Addressable Discovery Multi-Sensor
        • CF Series Heat Detectors
        • XS100T Optical & Thermal Detector Fire Alarm
        • Intelligent VESDA-E VEP Series Aspiration Detector - EBTI
        • NOTIFIER FSV-951R VIEW
        • OTblue-LKM ES Detect Multi-Sensor Detector
        • ICAM ILS Smoke Detector
        • XP95 Analog Addressable Multi-Sensor
        • 2251-COPTIR Multi-Criteria Sensor
        • Discovery Multisensory
        • O2T multisensor fire detector IQ8Quad
        • IQ8Quad Multisensor Fire Detector With Isolator
        • FAAST LT-200 Smoke Detector
        • O2 T-Multisensor Detector
        • PTIR Multi-Criteria Smoke Detector
        • Orbis Multisensor OT Detector
        • OTblue-LKM Multisensor Detector
        • S300 Conventional Thermal Detector
        • FAAST LT-200 Standalone Single Channel Dual Detector
        • FAAST LT-200 Standalone Dual Channel Detector
        • Orbis IS Multi-Sensor Smoke Detector
        • HM Series Optical Smoke/Thermal Detector
        • Xtralis Air Sampling Smoke Detector
        • 9200 Series OT Multi-Sensor Detector
        • CR Series Heat Detector
        • Series 200 Detector
        • FPTI-951 Multi Criteria Photo Detector
        • Conventional Smoke/ Thermal Detector
        • ECO1000 Series Multi-Criteria Thermal Smoke Detector
        • IQ4 Accessories
        • Advanced Multi-Criteria Fire/CO Detector
        • See All
      • Noise Sensors
        • Glass Break Detector
        • FG1625SN Glassbreak Detector
        • Glass Breakage Sensor
        • Wireless Glassbreak Sensor
        • Glassbreak Detector
        • IDENTLOC Slimline glass breakage sensor
        • Glassbreak Simulator by Honeywell
        • FlexGuard Glassbreak Detector
        • IDENTLOC Glass Breakage Sensor
        • Active Glass Break Detector
        • Mini Glass Breakage Sensor
        • FG1625RFM Round Flush-Mount Glassbreak Detector
        • See All
      • Occupancy Sensors
        • Ex-OR Motion And Light Sensor
        • Regulating LightSpot Sensor
        • WSK-24 PIR Occupancy Sensor
        • WSK-24 Wireless Occupancy Kit
        • K594.RF Motion Detector
        • K595.RF Motion Detector
        • S241 Magnetic Door Switch
        • See All
      • Particle Counters
        • C7363 Particulate Matter Sensor
        • VOC Plus Temperature LoraWAN Sensor
        • See All
      • Pressure Switches & Sensors
        • Advanced Pressure Monitor
        • VNS Vacuum Switch for Aggressive Liquid, Gas
        • HCD Differential Pressure Monitor
        • PWT Series Wet/Wet Differential Pressure Sensor
        • PWTA Series Wet Pressure Sensors
        • P76 Series Dry Pressure Sensors
        • P7635 Differential Air Pressure Sensor
        • PWTB Series Wet Pressure Sensors
        • Pressure Gauge
        • DWR Pressure Monitor
        • Radio Receiver Set
        • Microprocessor-Supported Differential Pressure Transmitter
        • Electronic Pressure Transmitter with HMI
        • Smart SN Electronic Pressure Transmitter
        • DWR625 Pressure Monitor
        • DCM - Series Pressure Switch
        • DWR Series Adjustable Pressure Monitor
        • Pressure Monitor
        • DWAM Series Pressure Monitor of Special Construction
        • DWR1 Pressure Monitor
        • PST-R Series Pressure Switch
        • Electronic Pressure Transmitter
        • VNM Negative Pressure Switches
        • Smart SN Microprocessor supported pressure transducers
        • DGM Pressure monitors for fuel gases
        • DWR Pressure Monitors
        • DPSL Differential Pressure Switch (Liquid and Gas)
        • DDCM Differential pressure switches
        • Ex-DDCM Differential Pressure Switches
        • DPS Differential pressure switches for ventilation and air conditioning (not for fuel gases)
        • SDBAM Pressure Limiters
        • DTI / DTU Differential pressure transmitters
        • DCM/DNM Pressure switches and pressure monitors for overpressure
        • DWR Pressure Limiters
        • VCM / VNM Negative Pressure Switches(Vacuum Switches)
        • Ex-DWR Pressure Monitors/Pressure Limiters
        • DWAM, DWAMV Pressure monitors
        • FD Maximum pressure limiters for liquid gas installations
        • Ex-DGM Pressure monitors for fuel gases
        • Smart SN DIFF Microprocessor-supported differential pressure transducers
        • DNS/VNS Pressure and vacuum switches with stainless steel sensors
        • See All
      • Reflector Kits
        • ES Smoke Detector Reflector
        • BEAMLRK Long-Range Kit
        • See All
      • Room Pressure Monitors
        • TR29 Wall-Mount Enclosure
        • P7640A Pressure Sensor Duct Pick-Up
        • Room Pressure Indicator
        • Sealing Device
        • Wireless Receiver
        • Wind Speed & Direction Sensor Bearing Kit
        • Duct Kit
        • 7617M/U Compression Fitting
        • Accessory/Df
        • PWT Pressure Sensor Bypass Valve Manifold
        • P76 Series Dry Pressure Sensor Duct Probe
        • Heat Conducting Compound
        • Mounting Flange
        • VAV Filter
        • See All
      • Shock & Vibration Sensors
        • Wireless Piezo Shock Sensor
        • Wireless Shock Sensor
        • Glue Gauge For Passive Glass Breakage Sensor
        • Viper GLX Brown
        • IDENTLOC Alarm Glass Sensor
        • Sensor For Fences
        • Honeywell Vibration contact
        • IDENTLOC Alarm Glass Sensor With 4-Pole Socket
        • Glass Breakage Analysis Card
        • Wireless Combination Magnetic Contact and Shock Sensor
        • Viper Shock Sensor
        • Electronic Vibration Detector
        • Contact Panic 266 Foot Trip
        • See All
      • Smoke Detectors
        • VESDA VLP Detector
        • FS20X Flame Detector
        • FS24X Flame Detector
        • VESDA-E Series aspirator
        • VESDA Aspirating Smoke Detector
        • Single-Ended Reflected Type Projected Beam Smoke Detector
        • SK-PHOTO-T Intelligent Photoelectric Smoke Detector
        • SD355R Series Addressable Photoelectric Smoke Detector
        • ASD-PL3 Intelligent Photoelectric Smoke Sensor
        • ASD-PL3R Intelligent Photoelectric Smoke Sensor
        • InnovairFlex® D355PL Photoelectric Duct Smoke Detector
        • Wireless Smoke Detector With Sounder
        • Photoelectric Smoke Detectors
        • Intelligent Photoelectric Smoke Detector
        • S-Quad Optical & Heat Sensor
        • SD355T Series Addressable Photoelectric Smoke Detector
        • Intelligent VESDA-E VEP Series Aspiration Detector
        • Addressable Photoelectric Smoke Detector
        • SWIFT® WSK-PHOTO Wireless Detector
        • S-Quad Dual Optical & Heat Sensor
        • S-Quad Sensor and Speech
        • SD355 Series Addressable Photoelectric Smoke Detector
        • SK-PHOTO-W Series Smoke Detector
        • Intelli Air Duct Smoke Detector
        • Demo Kit
        • S-Quad Dual Optical Heat Sensor (Black)
        • Intelligent Plug-In Photoelectric Smoke Detector
        • VLI Early Warning Aspirating Smoke Detection System
        • ECO1003 Optical Smoke Sensor
        • Analogue addressable Photoelectronic sensor
        • VESDA VLI Aspirator Spare Part
        • Photoelectric Sensor Flash Scan
        • OSE-HP-01 OSID High Power Emitter
        • Linear Smoke Detector LRMX
        • VESDA VLI Smoke Detector
        • Farenhyt Series Smoke Detector
        • Esser Optical smoke detector
        • LRS 100 Aspirating Smoke Detector Unit
        • Morley - Single channel capability with one high sensitivity smoke sensor - Loop Connected Aspirating Systems
        • SDN Optical Smoke Detector
        • 251581 Optical Smoke Alarm
        • VESDA VLC Tyco
        • Duct Kit Mounting
        • IDP Intelligent Photoelectric Smoke/Thermal Detector
        • VESDA VLP Aspirator
        • OSID Imager
        • Intelli Optoelectronic Smoke Detector
        • HM Series Photoelectric Smoke Detector
        • Basic Unit TITANUS TOP SENS® EB 1 With Silent Fan
        • VESDA VLC-EX-US Detector
        • Morley-IAS Aspirating Smoke Detector
        • Titanus Pro Sens EB Detector
        • LRS Compact-EB Fire Detection System
        • High Sensitivity Beam Smoke Detector
        • ILIA Series Beam Smoke Detector Expansion Card
        • FAAST LT-200 EB 1 channel, loop ready
        • Conventional Smoke Detector
        • Intelligent Carbon Monoxide Sensor
        • 5193 Series V-Plex® Addressable Smoke Detector
        • IQ8Quad FM Optical Smoke Detector
        • SWIFT Wireless Addressable Device
        • MCS-COF Fire/Carbon Monoxide Detector
        • Dual Optical Heat Sensor
        • Photo Electronic Smoke Sensor
        • SK