Accessories
MCB/RCD Housing
MCB/RCD Housing Compliant Graphite Logic Plus Socket Outlets with Outboard Rockers, alongside USB Outlets for convenient charging of mobile phones and other portable devices.
MCB/RCD Housing Compliant Graphite Logic Plus Socket Outlets with Outboard Rockers, alongside USB Outlets for convenient charging of mobile phones and other portable devices. The Prestige 2com trunking is a symmetrical two compartment system offering a Cat 7 flexible solution to routing data cabling whilst maintaining a slow bend radius of 50mm, with a separate compartment for power cables. The trunking is normally surface mounted at dado or skirting height but may also be used vertically. The covers are of the snap-on type with the option of screw fixing for added security against vandalism. Special accessories include adaptors for connection to the full range of MK Ega Mini Trunking.
Features & Benefits:- System bend radius 50mm Exceeds Cat 5e, 6 and 7 data cable requirements
- Attractive styling complementary to Logic Plus
- Aesthetic one piece fitting covers with carriers
- Two equal compartments maximizes wiring compartment capacity
- Accessory mounting in either or both compartments giving flexibility/versatility
- Unobtrusive screw fixing covers to maximize security against tampering
- BS EN 50085-1:2005 and BS EN 50085-2-1:2006
Image
SKU
Description
VTSMHWHI
MCB/RCD Housing, With Cover, White