knx connected lighting control
KNX 4 Inch Touch Screen Black frame
KNX 4 Inch Touch Screen White frame
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The KNX 4-Inch Touch Screen is a wall-mounted smart control interface that combines KNX home automation and SIP video intercom functionality in a single, user-friendly device. Featuring a high-quality 4-inch IPS capacitive touchscreen with 480 × 480 resolution, it provides intuitive control of building systems and communication functions. The device includes integrated temperature, proximity, and brightness sensors to support intelligent automation and enhanced user interaction. Powered by the KNX bus and an auxiliary power supply, the touch screen also offers flexible connectivity through WiFi and Ethernet, making it an ideal solution for centralized smart home and building control.
Features & Benefits:- Features and Benefits
- The KNX 4-Inch Touch Screen features a high-resolution 4-inch IPS capacitive touchscreen with multi-touch support, delivering an intuitive user experience for smart building control. It supports up to 80 KNX control channels for switching, dimming, blind operation, value sending, and audio control, while advanced lighting functions include RGB, RGBW, and color temperature management. Built-in scheduling, scene control, logic functions, Human Centric Lighting, and KNX gateway functionality enable intelligent automation and remote app-based control.
- Integrated temperature, humidity, proximity, and brightness sensors support accurate climate monitoring and control of room temperature, air conditioning, and ventilation systems, while displaying energy metering and air quality data. WiFi and Ethernet connectivity, KNX Data Secure communication, OTA firmware upgrades, SIP and cloud intercom integration, IP camera access, and voice messaging functions provide comprehensive monitoring, communication, and secure building management in a single device.
- Application
- The KNX 4-Inch Touch Screen is designed for room-level control in KNX building automation systems, making it suitable for residential, commercial, and hospitality environments such as apartments, offices, and hotel rooms. Serving as a centralized control interface, it combines KNX device management and SIP video intercom communication in a single platform, enabling convenient operation of lighting, blinds, climate control, and other building functions while enhancing user comfort and operational efficiency.
- Compliance
- The device is KNX Secure certified and CE compliant, ensuring secure communication and conformity with recognized European standards. It also complies with the WEEE Directive 2012/19/EC for environmentally responsible disposal and recycling. Additionally, the device meets EN 60529 IP20 protection requirements, making it suitable for indoor installation and operation in building automation applications.