knx connected lighting control
KNX Room Controller Multi Function 16 Channel 10A
KNX Room controller MultiFunction 16Channel 10A
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The KNX 16 and 24 Fold Multi-Function Actuator is a modular KNX Secure device that combines switching, curtain and blind control, fan control, and valve control within a single unit. Designed for flexibility and efficient space utilization, the actuator allows output channels to be freely assigned according to application requirements, making it ideal for a wide range of building automation projects. With integrated KNX Secure communication, it delivers reliable, secure, and versatile control for installations requiring multiple automation functions in one compact solution.
Features & Benefits:- The 16 and 24 Fold Multi-Function KNX Actuator is designed for streamlined installation and versatile building control. Its modular DIN-rail design, KNX bus-powered operation, and ETS-based configuration enable quick commissioning and simplified setup. The actuator combines switching, shutter/blind, fan, and valve control functions within a single device, with freely assignable outputs that adapt to diverse application requirements while reducing wiring complexity and the number of devices required in control panels.
- Advanced functions such as scene control, logic operations, delay and staircase lighting control, blind positioning, multi-level fan control, and valve monitoring provide flexible and intelligent automation. Status feedback, priority and forced control functions, and defined recovery behavior after bus voltage interruptions ensure reliable operation and simplified system monitoring. With support for automatic operation and optimized load management, the actuator enhances energy efficiency while delivering a scalable and future-ready solution for modern KNX building automation systems.
- Compliance
- The device is KNX Secure certified and CE compliant, ensuring secure communication and conformity with recognized European standards. It also complies with the WEEE Directive 2012/19/EC for environmentally responsible disposal and recycling. Additionally, the device meets EN 60529 IP20 protection requirements, making it suitable for indoor building automation applications.