/content/hbtbt/us/en/search-results.html

    knx connected lighting control

    KNX Thermostat 6Fold Glass Finish

    Discontinued

    KNX Thermostat 6Fold in Glass Finish

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell KNX Thermostat 6 Fold is a multifunctional wall-mounted KNX control device designed for modern residential and commercial environments. It provides comprehensive room-level management through a single, elegant interface, enabling users to conveniently control temperature, lighting, shading, fan speed, and other building automation functions. With its flexible configuration options and seamless integration into KNX systems, the thermostat enhances occupant comfort, energy efficiency, and operational convenience. Its compact design, intuitive user interface, and advanced automation capabilities make it an ideal solution for creating smart, connected spaces while maintaining a refined and contemporary aesthetic.

    Features & Benefits:
    • Feature and Benefits:
    • The Honeywell KNX Thermostat 6 Fold combines intuitive operation, advanced automation, and comprehensive room control in a single wall-mounted device. Its user-friendly color LCD provides a clear graphical interface for monitoring and controlling building functions, while configurable screen orientation, adjustable brightness with RGB LED indications, screen saver options, panel locking, and proximity sensing ensure both convenience and enhanced user interaction.
    • Equipped with integrated sensors and intelligent logic capabilities, the thermostat features a built-in temperature sensor for accurate environmental monitoring and climate control. Day/Night signaling allows operation based on time schedules or environmental conditions, while eight integrated logic functions support sophisticated automation scenarios. Advanced logic options, including AND, OR, XOR, gate functions, comparators, delays, and staircase lighting control, reduce the need for external logic modules and simplify system design.
    • The device further enhances comfort, security, and connectivity through integrated audio control functions that enable background music management, playback control, volume adjustment, and track selection. Users can view music information such as track, artist, and album details directly on the display. Support for KNX Data Secure technology ensures protected communication across the KNX network, making the thermostat suitable for secure and user-centric building automation applications.
    • In addition, the Honeywell KNX Thermostat 6 Fold offers advanced control and scene management capabilities with eight scene group functions that enable flexible operation and coordinated control of multiple outputs. Its multifunction thermostat applications support various HVAC systems, including FCU, VRF, floor heating, and ventilation control. With support for multiple scenes per application and optional function locking, the device provides a highly adaptable solution for modern smart homes, offices, hospitality projects, and commercial buildings.
    Certifications:
    • The Honeywell KNX Thermostat 6 Fold is designed to meet international compliance and safety standards, ensuring reliable performance in building automation applications. The device is KNX Secure certified, providing enhanced communication security within KNX networks. It also carries CE conformity, demonstrating compliance with applicable European standards and regulations. Additionally, the thermostat adheres to the WEEE Directive 2012/19/EC for environmentally responsible disposal and recycling of electronic equipment. With an IP20 protection rating in accordance with EN 60529, the device is suitable for indoor installations, offering dependable protection for residential and commercial environments.
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare