/content/hbtbt/us/en/search-results.html

Accessories

Commando 3-pole Alternate Flange

MK Commando series offers Alternate Flange for socket outlets angled panel mounting. Alternate Flanges are provided with IP44 Splash-proof protection.

Overview

MK Commando series offers Alternate Flange for socket outlets angled panel mounting. Alternate Flanges are provided with IP44 Splash-proof protection.

Specifications

Others

  • Brand
    • MK Electric
  • Pin Configuration
    • 3P + E
    • 3P + N + E

Others

  • Brand
    • MK Electric
  • Pin Configuration
    • 3P + E
    • 3P + N + E
  • Brand : MK Electric
  • Pin Configuration : 3P + E|3P + N + E
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K9982
Alternate Flange, 3P+E, 3P+N+E, 85X85X59X110, 16A, IP44
Image
SKU
Description
alt
K9982
Alternate Flange, 3P+E, 3P+N+E, 85X85X59X110, 16A, IP44