/content/hbtbt/us/en/search-results.html

Connectors

Commando 11 Earth Hour Position Connector

Commando Connectors are fitted with cable entry gland. They are available in red colour and 11 earth hour position.

Overview

Commando Connectors are fitted with cable entry gland. They are available in red colour and 11 earth hour position.

Specifications

Others

  • Cable Diameter Maximum
    • 17 millimetre
  • Brand
    • MK Electric
  • Cable Diameter Minimum
    • 10.1 millimetre
  • Earth Hour Position
    • 11
  • Terminal Capacity
    • 1 - 2.5 mm² square millimetre
  • Pin Configuration
    • 3P + N + E
  • Special Features
    • Splashproof voltage direct current
  • Current Rating
    • 16 ampere
  • Insert Color
    • Red
  • Finish
    • Red

Others

  • Cable Diameter Maximum
    • 17 millimetre
  • Brand
    • MK Electric
  • Cable Diameter Minimum
    • 10.1 millimetre
  • Earth Hour Position
    • 11
  • Terminal Capacity
    • 1 - 2.5 mm² square millimetre
  • Pin Configuration
    • 3P + N + E
  • Special Features
    • Splashproof voltage direct current
  • Current Rating
    • 16 ampere
  • Insert Color
    • Red
  • Finish
    • Red
  • Cable Diameter Maximum : 17 millimetre
  • Brand : MK Electric
  • Cable Diameter Minimum : 10.1 millimetre
  • Earth Hour Position : 11
  • Terminal Capacity : 1 - 2.5 mm² square millimetre
  • Pin Configuration : 3P + N + E
  • Special Features : Splashproof voltage direct current
  • Current Rating : 16 ampere
  • Insert Color : Red
  • Finish : Red
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K9116RED
Connector, 16A, 3P+N+E, 440-460V DC, 5060 Hz, Red, 11 Earth Hour Position, Cable Entry Gland
Image
SKU
Description
alt
K9116RED
Connector, 16A, 3P+N+E, 440-460V DC, 5060 Hz, Red, 11 Earth Hour Position, Cable Entry Gland