Connectors
Commando 125A Connector
Commando Connectors are suitable for flexible cable only with external clamp. They are available in red colour and 11 earth hour position.
Commando Connectors are suitable for flexible cable only with external clamp. They are available in red colour and 11 earth hour position.
Others
- Cable Diameter Maximum
- 48 millimetre
- Brand
- MK Electric
- Cable Diameter Minimum
- 24 millimetre
- Earth Hour Position
- 11
- Terminal Capacity
- 16 - 50 mm² square millimetre
- Pin Configuration
- 3P + E
- Special Features
- Watertight voltage direct current
- Current Rating
- 125 ampere
- Insert Color
- Red
- Finish
- Red
Others
- Cable Diameter Maximum
- 48 millimetre
- Brand
- MK Electric
- Cable Diameter Minimum
- 24 millimetre
- Earth Hour Position
- 11
- Terminal Capacity
- 16 - 50 mm² square millimetre
- Pin Configuration
- 3P + E
- Special Features
- Watertight voltage direct current
- Current Rating
- 125 ampere
- Insert Color
- Red
- Finish
- Red
- Cable Diameter Maximum : 48 millimetre
- Brand : MK Electric
- Cable Diameter Minimum : 24 millimetre
- Earth Hour Position : 11
- Terminal Capacity : 16 - 50 mm² square millimetre
- Pin Configuration : 3P + E
- Special Features : Watertight voltage direct current
- Current Rating : 125 ampere
- Insert Color : Red
- Finish : Red