Connectors
Commando 16A Connector
Commando Connectors are fitted with cable entry gland. They are available in grey colour and 6 earth hour position.
Commando Connectors are fitted with cable entry gland. They are available in grey colour and 6 earth hour position.
Others
- Cable Diameter Maximum
- 13 millimetre
- Earth Hour Position
- 3
- Insert Color
- Gray
- Cable Diameter Minimum
- 8.2 millimetre
- Special Features
- Splashproof
- Terminal Capacity
- 1 - 2.5 mm²
- Brand
- MK Electric
Others
- Cable Diameter Maximum
- 13 millimetre
- Earth Hour Position
- 3
- Insert Color
- Gray
- Cable Diameter Minimum
- 8.2 millimetre
- Special Features
- Splashproof
- Terminal Capacity
- 1 - 2.5 mm²
- Brand
- MK Electric
- Earth Hour Position : 3
- Insert Color : Gray
- Cable Diameter Minimum : 8.2 millimetre
- Special Features : Splashproof
- Terminal Capacity : 1 - 2.5 mm²
- Brand : MK Electric
- Cable Diameter Maximum : 13 millimetre
Image
SKU
Description
K9103GRY
Connector, 16A, 50-250V DC, 2P+E, Cable Entry Gland, Grey