Connectors
Commando 2 Earth Hour Position Connector
Commando Connectors are fitted with cable entry gland. They are available in green colour and 2 earth hour position.
Commando Connectors are fitted with cable entry gland. They are available in green colour and 2 earth hour position.
Others
- Cable Diameter Maximum
- 17 millimetre
- Brand
- MK Electric
- Cable Diameter Minimum
- 8.9 millimetre
- Earth Hour Position
- 2
- Terminal Capacity
- 1 - 2.5 mm² square millimetre
- Pin Configuration
- 3P + E
- Special Features
- Splashproof voltage direct current
- Current Rating
- 16 ampere
- Insert Color
- Green
- Finish
- Green
Others
- Cable Diameter Maximum
- 17 millimetre
- Brand
- MK Electric
- Cable Diameter Minimum
- 8.9 millimetre
- Earth Hour Position
- 2
- Terminal Capacity
- 1 - 2.5 mm² square millimetre
- Pin Configuration
- 3P + E
- Special Features
- Splashproof voltage direct current
- Current Rating
- 16 ampere
- Insert Color
- Green
- Finish
- Green
- Cable Diameter Maximum : 17 millimetre
- Brand : MK Electric
- Cable Diameter Minimum : 8.9 millimetre
- Earth Hour Position : 2
- Terminal Capacity : 1 - 2.5 mm² square millimetre
- Pin Configuration : 3P + E
- Special Features : Splashproof voltage direct current
- Current Rating : 16 ampere
- Insert Color : Green
- Finish : Green