/content/hbtbt/us/en/search-results.html

Connectors

Commando 32A Connector

Commando Connectors are fitted with cable entry gland. They are available in yellow colour and 4 earth hour position.

Overview

Commando Connectors are fitted with cable entry gland. They are available in yellow colour and 4 earth hour position.

Certifications:
  • BS EN 60309 Certified.
Specifications

Others

  • Cable Diameter Maximum
    • 21.5 millimetre
  • Current Rating
    • 32 ampere
  • Terminal Capacity
    • 2.5 - 6 mm² square millimetre
  • Earth Hour Position
    • 4
  • Cable Diameter Minimum
    • 11.7 millimetre
  • Special Features
    • Splashproof voltage direct current
  • Insert Color
    • Yellow
  • Finish
    • Yellow
  • Brand
    • MK Electric
  • Pin Configuration
    • 3P + E

Others

  • Cable Diameter Maximum
    • 21.5 millimetre
  • Current Rating
    • 32 ampere
  • Terminal Capacity
    • 2.5 - 6 mm² square millimetre
  • Earth Hour Position
    • 4
  • Cable Diameter Minimum
    • 11.7 millimetre
  • Special Features
    • Splashproof voltage direct current
  • Insert Color
    • Yellow
  • Finish
    • Yellow
  • Brand
    • MK Electric
  • Pin Configuration
    • 3P + E
  • Cable Diameter Maximum : 21.5 millimetre
  • Current Rating : 32 ampere
  • Terminal Capacity : 2.5 - 6 mm² square millimetre
  • Earth Hour Position : 4
  • Cable Diameter Minimum : 11.7 millimetre
  • Special Features : Splashproof voltage direct current
  • Insert Color : Yellow
  • Finish : Yellow
  • Brand : MK Electric
  • Pin Configuration : 3P + E
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K9135YEL
Connector, 32A, 3P+E, 100-130V DC, 5060 Hz, Yellow, 4 Earth Hour Position, Cable Entry Gland
Image
SKU
Description
alt
K9135YEL
Connector, 32A, 3P+E, 100-130V DC, 5060 Hz, Yellow, 4 Earth Hour Position, Cable Entry Gland