Plugs
Commando 32A Plug
Commando offers a comprehensive range of industrial plugs. This range offers remarkable impact strength. Outstanding temperature performance and good resistance to chemicals make it ideal for the arduous applications.
Commando offers a comprehensive range of industrial plugs. This range offers remarkable impact strength. Outstanding temperature performance and good resistance to chemicals make it ideal for the arduous applications. The earth connection is specifically designed, so that in the unlikely event of failure of the cable gland and the wires detach from the terminals the earth terminal will be the last to disconnect.
Features & Benefits:- High Quality Materials
- Connection Seal
- Tight And Secure
- Prolonged Earth Connection
- Suspension Loop
- Quick And Easy To Use
- BS EN 60309
Others
- Brand
- MK Electric
- Earth Hour Position
- 6
- Pin Configuration
- 2P + E
- Current Rating
- 32 ampere
Others
- Brand
- MK Electric
- Earth Hour Position
- 6
- Pin Configuration
- 2P + E
- Current Rating
- 32 ampere
- Brand : MK Electric
- Earth Hour Position : 6
- Pin Configuration : 2P + E
- Current Rating : 32 ampere