Plugs
Commando Series Plug
Commando Series Plugs offers a comprehensive range of 16A industrial plugs.
The MK Electric Commando Series Plugs designed to meet all relevant European and British Standards, whilst offering an excellent choice of ingress protected ratings. The Commando range offers remarkable impact strength by way of its PBT (Polybutylene Terephthalate) or Nylon (Polyamide PA) insulated or aluminum housing. Outstanding temperature performance and good resistance to most chemicals make it ideal for the most arduous applications. The contact pins and sleeves are of solid brass with stainless steel springs to keep contacts free of dirt and to ensure constant contact pressure.
Features & Benefits:- Reliability
- Ergonomic design
- Cable protection
- Easy wiring
- Outstanding temperature performance
- High-quality materials
- Connection Seal
- Tight and secure
- Prolonged earth connection
- Quick and easy to use
- Suspension loop
- Clear markings and terminal identification
- IP44 Rated
Others
- Operating Voltage
- 50 - 250 voltage direct current
- Earth Hour Position
- 3
- Brand
- MK Electric
- Pin Configuration
- 2P + E
Others
- Operating Voltage
- 50 - 250 voltage direct current
- Earth Hour Position
- 3
- Brand
- MK Electric
- Pin Configuration
- 2P + E
- Earth Hour Position : 3
- Brand : MK Electric
- Pin Configuration : 2P + E
- Operating Voltage : 50 - 250 voltage direct current
Image
SKU
Description
K9003GRY
Commando Series Plug, 16A, 2P+E, 50-250V DC, 3 Earth Position, Cable Gland, Grey