Plugs
K9010 Plug
K9010 Plugs are ingress protected, splashproof plugs from commando safteyswitch range
K9010 Plugs are ingress protected, splashproof plugs from commando safteyswitch range
Others
- Operating Voltage
- 50 volt
- Pins
- 4
- Earth Hour Position
- 10
- Pin Configuration
- 3P + E
- Current Rating
- 16 ampere
- Fuse Rating
- 16 ampere
- Brand
- MK Electric
Others
- Operating Voltage
- 50 volt
- Pins
- 4
- Earth Hour Position
- 10
- Pin Configuration
- 3P + E
- Current Rating
- 16 ampere
- Fuse Rating
- 16 ampere
- Brand
- MK Electric
- Operating Voltage : 50 volt
- Pins : 4
- Earth Hour Position : 10
- Pin Configuration : 3P + E
- Current Rating : 16 ampere
- Fuse Rating : 16 ampere
- Brand : MK Electric