Plugs
K9045 Commando Plug
K9045 Commando Plugs of Red colour has operating Voltage of 380 - 415V at 50 - 60 HZ frequency and 32A current rating with 3P+N+E pin configuration. It is fitted with cable entry gland and provided with IP44 protection.
MK Electric Commando Plugs are used with 32A current rating. Plug has high reliability and successful operation between -25 C and 55C. It is 3 pin plug having pin configuration 3P+N+E. It is fitted with cable entry gland and provided with IP44 protection.
Features & Benefits:- Splash proof
- IP44 Protection
- Pre-designed, factory built option
- High Impact Protection to IK08
- High Reliability and Successful operation between -25 C and 55C
- UKMK003-0116-EN
Others
- Brand
- MK Electric
- Earth Hour Position
- 6
- Pin Configuration
- 3P + N + E
- Current Rating
- 32 ampere
Others
- Brand
- MK Electric
- Earth Hour Position
- 6
- Pin Configuration
- 3P + N + E
- Current Rating
- 32 ampere
- Brand : MK Electric
- Earth Hour Position : 6
- Pin Configuration : 3P + N + E
- Current Rating : 32 ampere