Plugs
K9055 Plug
K9055 Plugs are industrial plug from commando range with ingress and IP67 water tight protection
K9055 Plugs are industrial plug from commando range with ingress and IP67 water tight protection
Others
- Maximum Cable Outer Diameter
- 21.5 millimetre
- Operating Voltage
- 380 - 415 voltage alternating current
- Pins
- 3
- Earth Hour Position
- 6
- Pin Configuration
- 3P + E
- Current Rating
- 32 ampere
- Brand
- MK Electric
Others
- Maximum Cable Outer Diameter
- 21.5 millimetre
- Operating Voltage
- 380 - 415 voltage alternating current
- Pins
- 3
- Earth Hour Position
- 6
- Pin Configuration
- 3P + E
- Current Rating
- 32 ampere
- Brand
- MK Electric
- Maximum Cable Outer Diameter : 21.5 millimetre
- Operating Voltage : 380 - 415 voltage alternating current
- Pins : 3
- Earth Hour Position : 6
- Pin Configuration : 3P + E
- Current Rating : 32 ampere
- Brand : MK Electric