Plugs
K9283 Plug
K9283 Plug are industrial plug from commando range with ingress and IP67 water tight protection
K9283 Plug are industrial plug from commando range with ingress and IP67 water tight protection
Others
- Operating Voltage
- 440 - 460 voltage alternating current
- Maximum Cable Outer Diameter
- 41 millimetre
- Brand
- MK Electric
- Pin Configuration
- 3P + E
- Earth Hour Position
- 11
Others
- Operating Voltage
- 440 - 460 voltage alternating current
- Maximum Cable Outer Diameter
- 41 millimetre
- Brand
- MK Electric
- Pin Configuration
- 3P + E
- Earth Hour Position
- 11
- Brand : MK Electric
- Pin Configuration : 3P + E
- Earth Hour Position : 11
- Operating Voltage : 440 - 460 voltage alternating current
- Maximum Cable Outer Diameter : 41 millimetre
Image
SKU
Description
K9283RED
K9283 Plug, 3P+E Pin, 63A, 440-460V AC, 275x114x213mm, Red