Plugs
Mk Electric's Plug
Mk Electric's Plugs fall under a range of industrial “Commando” designed to provide IP44 & IP67 ingress protection.
MK Electric Plugs fall under a range of industrial “Commando” designed to provide IP44 & IP67 ingress protection. It offers remarkable impact strength. Outstanding temperature performance and good resistance to chemicals make it ideal for the arduous applications. Products to have outstanding temperature performance and resistance to chemicals to ensure operation in arduous applications. Plugs are 2 Pole with one Earth connection. The earth connection is specifically designed, so that in the unlikely event of failure of the cable gland and the wires detach from the terminals the earth terminal will be the last to disconnect. For extra protection the earth terminal is provided with 2 connection screws.
Features & Benefits:- High Quality Materials
- Connection Seal Prevent accidental disconnection or theft of equipment
- Tight And Secure
- Prolonged Earth Connection Suspension Loop Products can be suspended above the floor, helping to keep the workspace in order
- Quick And Easy To Use
- Cable Gland
- Easy Wiring
- BS EN 60309
Others
- Maximum Cable Outer Diameter
- 13 millimetre
- Pin Configuration
- 2P + E
- Brand
- MK Electric
- Earth Hour Position
- 6
Others
- Maximum Cable Outer Diameter
- 13 millimetre
- Pin Configuration
- 2P + E
- Brand
- MK Electric
- Earth Hour Position
- 6
- Pin Configuration : 2P + E
- Brand : MK Electric
- Earth Hour Position : 6
- Maximum Cable Outer Diameter : 13 millimetre
Image
SKU
Description
K9001BLUMY
PLUG 250V 16A