Socket Outlets
K9269 Commando Socket Outlet
K9269 Commando Socket Outlet is 63A outlet having 3P+N+E pin configuration. It is angled and surface mounted socket outlet.
The Commando range is designed to meet all relevant European and British Standards, whilst offering remarkable impact strength and an excellent choice of ingress protection ratings. Outstanding temperature performance and good resistance to chemicals make it ideal for the most arduous applications. Contact pins and sleeves are of solid brass with stainless steel springs to keep contacts free of dirt and to ensure constant contact pressure.
Features & Benefits:- High quality material
- Suspension loop
- Quick and easy to use
- Prolonged earth connection
- Tight and secure
- BS EN 6030
Others
- Fixing Centers
- 170 millimetre
- 95 millimetre
- Special Features
- Splashproof
- Finish
- Red
- Brand
- MK Electric
Others
- Fixing Centers
- 170 millimetre
- 95 millimetre
- Special Features
- Splashproof
- Finish
- Red
- Brand
- MK Electric
- Special Features : Splashproof
- Finish : Red
- Brand : MK Electric
- Fixing Centers : 170 millimetre|95 millimetre
Image
SKU
Description
K9269REDMY
SKT SUR SIN 415V 63A