Lampholders & Pendants
Ceiling Accessories Pendant Set
MK Electric ceiling accessories offers Pendant Set for used of lamp holders & provides white finishes. This assembly will support a light fitting of up to 3kgs.
MK Electric ceiling accessories offers Pendant Set for used of lamp holders & provides white finishes. The pendant set incorporate a lamp holder, heat resisting PVC insulated and sheathed flexible 0.75sqmm. The ceiling rose fitted with line, neutral, loop-in and earth terminals. This assembly will support a light fitting of up to 3kgs
Features & Benefits:- 150mm Pendant set
- Maximum current = 6 Amps
- Terminal Capacity - 4 x 1mm², 3 x 1.5mm² or 1 x 2.5mm²
- The ceiling rose has a clear base and pre-cut appertures for easy of installation
- The Pendand set incorporate Lampholder (K1170WHI), heat resisting PVC insulated and sheathed flexible 0.75mm² two core circular cable
- The ceiling roseis fitted with line, neutral, loop-in and earth terminals
- (K1161WHI).
- This assembly will support a light fitting of up to 3kgs.
- Conforms to BS 4533-02.1:1990 in conjunction with
- BS EN 60598‐-:2008 + A11:2009
- Low Voltage Directive 2014/35/EU
- RoHS Directive - 2011/65/EU
- CE Marked
- IP4X
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K1186RPWHI5PK
Pendant SET 6A 150mm Bulk PK 5
K1186RPWHI
Pendant SET 6A 150mm