/content/hbtbt/us/en/search-results.html

Overhead Systems

4 Socket Interact Overhead Powertrack

Interact overhead powertracks are suitable for single, three phase or dual circuit applications. This powertracks have light weight structure which provides faster installation and easier handling on site.

Overview

Interact overhead powertracks are suitable for single, three phase or dual circuit applications. This powertracks have light weight structure which provides faster installation and easier handling on site.

Certifications:
  • BS EN 61534
  • BS 7671:2014
Specifications

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
LB42055
Powertrack, 40A, 2mm Length, 500mm Pitch, 4+PE Configuration, 4 Socket, IP2X
Image
SKU
Description
alt
LB42055
Powertrack, 40A, 2mm Length, 500mm Pitch, 4+PE Configuration, 4 Socket, IP2X