Overhead Systems
MK Electric Interact Flexible Interlinks
MK Electric Interact Overhead Power System is a power track catering for single, 3 phase or dual circuit applications suitable for standard, permanent live, uninterrupted or dedicated power supply up to 480V.
MK Electric Interact Overhead Power System is a power track catering for single, 3 phase or dual circuit applications suitable for standard, permanent live, uninterrupted or dedicated power supply up to 480V. Interact is fast and simple to install and has the additional benefit of all standard tap-offs being designed to be ‘fail safe’ should any incompatible track/tap-off connections be made. Patented ‘snap fast’ crocodile joints ensures fast and simple installation, strong, rigid but lightweight design enables greater spans between fixing brackets for quick and easy installation. It complies with wiring regulations complies with both the requirements of BS EN 61534 and BS 7671:2014 IET wiring regulations. Its key coded and colour coded tap-offs provides mechanical protection against cross pole contamination.
Overhead power track has strong and rigid construction to guarantee a robust installation and secure track and fittings suspension, lightweight structure enabling a faster installation and easier handling on site. It is available in a choice of 2m and 4m lengths to suit extensive range of tap-offs. Its comprehensive pre-wired range are available, fused and unfused, 1m, 3m and 5m lengths, all designed to meet exact requirements. All interact overhead tap-offs are key coded to eliminate incorrect connections being made, in situations where incompatible connections are accidentally made, all standard tap-offs are designed to be ‘fail safe’ – eliminates potential health and safety risks
Features & Benefits:- Patented ‘snap fast’ crocodile joints
- Strong, rigid but lightweight design
- Key coded and colour coded tap-offs
- Complies with wiring regulations
- Available in 40a
- 5 year guarantee
- Complies with both the requirements of BS EN 61534 and BS 7671:2014 IET Wiring Regulations (17th Edition)
Others
- Brand
- MK Electric
- Installation Location
- Overhead
- Operating voltage
- 480 volt
- Current Rating
- 40 ampere
- Cable Type
- LSF
Others
- Brand
- MK Electric
- Installation Location
- Overhead
- Operating voltage
- 480 volt
- Current Rating
- 40 ampere
- Cable Type
- LSF
- Brand : MK Electric
- Installation Location : Overhead
- Operating voltage : 480 volt
- Current Rating : 40 ampere
- Cable Type : LSF