Raised Floor Systems
8in Access Grommet Box
Grommets box provide an aesthetic alternative to floorboxes and offer the additional benefits of being fast and simple to install.
Grommets box provide an aesthetic alternative to floorboxes and offer the additional benefits of being fast and simple to install. Power, data and accessory grommets offer an ideal solution for a fast, simple and unobtrusive installation.
Features & Benefits:- 8 Inch, Siecure
- Access Grommet
- Accepts up to 2 x 40mm flexible conduits for maximum data cable access
- Grommets offer an ideal solution for a fast, simple and unobtrusive installation.
- Easy to install and relocate if necessary,
- Simple ‘push fit’ for fast installation
- Crush ribs for secure fixing
- No D.O.C. available
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
GR855LGY
Secure FIT Grommet (209mm)-LIGHT Grey